Smarter Connectivity for Modern Dishwashers
Designing dishwashers goes beyond cleaning dishes—it involves tackling complex engineering challenges in one of the most demanding environments in a home. Engineers need connectors that can resist corrosion from humidity, withstand intense heat from drying cycles and guard against vibrations that loosen components over time. Dishwashers require optimized power delivery systems to efficiently support motors, heaters, and control boards. Furthermore, their complex wiring demands reliable solutions to ease installation and speed up production.
To address these challenges, design engineers need innovative capabilities that ensure performance, reliability, and efficiency in demanding environments. Connectors must be fully sealed to combat water ingress and corrosion, while compliance with Glow Wire standards (IEC 60335-1) ensures they withstand thermal stress. Secure locking mechanisms with Terminal Position Assurance (TPA) features help prevent mis-mating and unmating under vibration. Beyond robustness, high-current, low-resistance connectors facilitate efficient power delivery. Additionally, pre-terminated cable assemblies streamline installation and reduce errors.
Molex provides compact high-performance connectivity solutions that support diverse power and signal requirements, ensuring design flexibility and compatibility across various components. Their Glow Wire compliance and mis-mating prevention ensure safety, while secure latching systems and protection against dust and moisture allow for long-lasting operation in harsh environments. Additionally, polarized designs and easy-mating features reduce assembly errors and accelerate production, facilitating high-volume dishwasher manufacturing.
Power and Motor Control Connectors for Dishwashers
For dishwasher power systems facing frequent cycles, vibration and high-current loads, engineers require compact durable connectors that ensure stable power delivery to motors, pumps, and heaters. Tackling dishwasher challenges head-on, Molex’s high-power connectors incorporate robust locking features, fully isolated terminals, and compact designs to ensure reliable power delivery in the tightest spaces. Built to prevent accidental disconnections, these connectors deliver unwavering performance for demanding dishwasher applications.
| Sub System | Product | Current (Max.) | Voltage (Max.) | Glow Wire Capable |
|---|---|---|---|---|
| Motor | RAST 2.5 Connectors | 4.0A | 32V AC, 250V AC | X |
| Heater | RAST 5 Connnectors | 16.0A | 250V | X |
| Water Valve | RAST 5 Connnectors | 16.0A | 250V | X |
| RAST Power Connectors | 10.0A | 110V | X | |
| Drain Pump | RAST 5 Connectors | 16.0A | 250V | X |
| R Power Connectors | 10.0A | 110V | X | |
| Circulation Pump | RAST Connectors | 16.0A | 250V | X |
| Vent/Fan | RAST Connectors | 16.0A | 250V | X |
| EMI/EMC Filter | RAST 5 Connnectors | 16.0A | 250V | X |
Sensor and Switch Connectors for Dishwashers
To achieve precise monitoring of water levels, temperature and door position, design engineers need compact, reliable connectors that prevent mis-mating, withstand moisture, and maintain secure connections. This is essential for consistent performance and safety in demanding environments. Molex connectors tackle dishwasher sensor and switch challenges by providing multiple keying options, robust locking features and compact form factors. These features ensure safe operation, accurate signal transmission and secure connections in high-moisture, space-constrained environments while minimizing assembly errors.
| Sub System | Product | Current (Max.) | Voltage (Max.) | Glow Wire Capable |
|---|---|---|---|---|
| Water Inlet and Flow Meter | RAST 2.5 Connectors | 4.0A | 32V AC, 250V AC | X |
| Level Sensor | RAST Connectors | 16.0A | 250V | X |
| Turbidity Sensor | RAST Connectors | 16.0A | 250V | X |
| Detergent Dispenser | RAST Power Connectors | 10.0A | 110V | X |
Control Board Dishwasher Connectors
In the tight confines of a dishwasher control board, design engineers face the challenge of ensuring streamlined assembly, reliable signal and power delivery, and long-term durability. These demands require compact, secure connectors that can endure the rigors of harsh environments. Molex offers a broad portfolio of connector solutions designed for these challenges, including compact connectors that fit tight spaces and polarized mating footprints that eliminate mis-mating. Featuring secure locking mechanisms and TPA, as well as Glow Wire-capable materials, self-aligning interfaces and potting-capable headers, Molex connectors ensure secure connections and enhanced durability.
| Product | Configuration | Current (Max.) | Voltage (Max.) | Glow Wire Capable | Keying and Polarization |
|---|---|---|---|---|---|
| Mini-Fit Sigma Connectors | Wire-to-board, wire-to-wire | 13.5A | 600V AC (rms)/DC | X | Mechanical keying and polarization |
| Nano-Fit Connectors | Wire-to-board, wire-to-wire | 8.0A | 250V | X | Mechanical and color-coded keying |
| RAST Connectors | Wire-to-board | 10.0A | 110V | X | Mechanical keying and polarization |
| KK Connectors | Wire-to-board, wire-to-wire | 11.0A | 350V AC/DC | X | Mechanical polarization |
| Mini-Lock Connectors | Wire-to-board | 5.0A | 250V | Options available | Mechanical keying |
| Mini-Fit Connectors | Wire-to-board, wire-to-wire | 13.0A | 600V AC/DC | Options available | Mechanical, color-coded keying and polarization |
| Mega-Fit Connectors | Wire-to-board, wire-to-wire | 30.0A | 600V | X | Mechanical, color-coded keying and polarization |
User Interface Dishwasher Connectors
In designing dishwasher user interfaces, engineers must navigate the complexities of tight assembly constraints and deliver long-term durability. To maintain consistent signal and power transmission despite the relentless effects of moisture, heat, and vibration, they rely on compact, resilient connectors. Molex’s high-performance connectivity solutions address these challenges with low-profile designs, secure locking mechanisms and flexible routing options. These features streamline assembly, enhance design flexibility, and ensure lasting reliability, allowing user interfaces to perform dependably in high-use, demanding environments.
| Product | Configuration | Current (Max.) | Voltage (Max.) |
|---|---|---|---|
| FFC/FPC Connectors | Wire-to-board, board-to-board | 0.2A | 50V |
| Micro-One Connectors | Wire-to-board | 4.0A | 250V |