Safely distributing high-voltage power in tight spaces requires efficient, dependable connectivity solutions that prevent overheating and electrical failures. While heat-resistant connectors are crucial to endure high temperatures, the confines of microwaves demand compact connectors that simplify assembly without sacrificing functionality.
Design engineers can utilize high-current connectors with secure retention and keying features to ensure safe and stable power delivery to high-voltage components. Glow Wire capable, heat-tolerant materials provide durability under prolonged thermal stress. Furthermore, compact connectors with secure mating mechanisms facilitate integration in densely packed layouts, ensuring electrical isolation and efficient assembly.
Molex provides high-voltage, high-current connectors with strong terminal retention and multiple keying options, designed to meet the rigorous power delivery requirements of microwave subsystems. Engineered for thermal resilience, these connectors meet IEC 60335-1 safety standards and utilize Glow Wire capable materials to safeguard against failures in high-heat areas. Additionally, Molex’s space-saving designs are equipped with secure locking mechanisms that streamline integration in dense configurations while ensuring reliable mating and performance.