When integrating new UI features, precise sensors or energy-efficient smart dispensers into washing machine designs, engineers encounter a multitude of challenges.
More electronic features often result in a congestion of cabling and controls within limited space. Additional connections may also take up real estate on printed circuit boards (PCBs), which are costly to expand. Throughout the machine, reliable and durable interconnects are needed to withstand demanding wash cycles over a lifetime of use.
Molex provides appliance designers with a comprehensive set of robust sub-assembly connectors that maximize design flexibility while minimizing space. These compact components are proven to persevere in high-vibration environments with design features like positive locks and terminal position assurance (TPA) to maintain precise alignment and connection integrity.
These innovative solutions go further than making washing machines better products — they help accelerate production processes to support faster time to market. Easy-to-assemble Molex solutions that help prevent mis-mating are the right choice for short design cycles in a constantly evolving appliance marketplace.