Component flexibility is crucial to incorporating a variety of electronic systems into the center stack. Molex offers a range of rugged and reliable modular interconnects to meet application-specific needs, with diverse circuit count, pitch and package size options to deliver automotive-grade scalable and versatile solutions. Customizable actuator types and orientations allow engineers to address unique space constraints within the center stack.
With space in the center stack increasingly at a premium, compact and lightweight connectors from Molex enable designers to integrate an increasingly complex array of functions with the IVI system and control panel. These connectors are designed to reduce footprints without sacrificing durability or long-term reliability.
Maintaining reliable connections through vibration, incidental impacts and temperature changes demands rugged construction. Molex connectors are designed for durability, with dual contacts, wide alignment guides, and armor nail and side wall protection to ensure secure connections. Compliance with industry validation specifications simplifies and accelerates system design.