For designers of EV controllers, the complexity of the integrated 4-in-1 design presents unique challenges. EV controller connectors must meet the diverse requirements of a DC/DC controller, power distribution unit (PDU), motor control unit (MCU) and onboard charger (OBC). In addition to ensuring efficient power management, interconnects must optimize space and weight, support thermal regulation, operate reliably in harsh conditions and meet automotive industry standards.
Handling complex power management tasks in high-output systems subject to a range of challenging environmental conditions requires rugged and specialized solutions. Molex offers a range of high-power connectors and cables designed for automotive applications like DC/DC controllers, PDUs, MCUs and OBCs. A modular approach provides scalability, making it easier for designers to adapt designs to different vehicle models and evolving technologies.
With the increasing importance of advanced driver assistance systems (ADAS) and vehicle-to-everything (V2X) communication, high-speed data connections are critical to vehicle safety and performance. Robust, high-speed interconnects and custom EV controller solutions from Molex enable seamless integration with V2X and autonomous vehicle technologies.
These connectors are rigorously tested for safety and durability, ensuring compliance with industry standards and regulatory requirements while enhancing vehicle safety and long-term system reliability. Molex delivers global manufacturing capabilities to provide a consistent and secure supply along with a collaborative engineering approach to help customers optimize EV controller designs.