To enable the integration of the VCU with an increasingly complex array of vehicle functions, electrical connections must ensure compatibility and reliability across different platforms and subsystems. Data from sensors and drive inputs must be processed in real time, requiring high speed and robust signal integrity, with connectors that provide flexibility for updates and upgrades over the vehicle’s life. Interconnects must also meet stringent safety standards and reliability requirements to ensure fail-safe operation while fitting within space-constrained vehicle architectures.
To meet these high-performance demands, robust and specialized solutions are needed. VCU electrical connectors must have a high-density, compact form factor while providing high data transmission speeds, reliable operation in harsh automotive conditions, and the versatility to communicate with different safety and drivetrain components.
Automotive VCU connectors from Molex enable designers to seamlessly integrate the VCU with an array of vehicle subsystems. High-speed data transfer rates of up to 20Gbps facilitate accurate, dependable and instantaneous operation of safety-critical applications. IP67, IP68 or IP69K sealing, together with positive locking features, ensures reliable connectivity even in high-vibration and high-temperature environments. Compact, high-density connectors with hybrid terminals and flexible configurations support miniaturization and enhanced functionality within compact spaces.