Heat pump systems demand high-voltage power connectors and control boards that can accommodate a wide range of modular features. They must deliver optimal electrical performance in a compact design, while also being cost-effective, reliable, safe and simple to install and maintain.
Molex connectors are specifically engineered to address these challenges. With features like latches, potting-capable headers and low mating forces, these connectors, purpose built for high voltages, are easy to install and won’t un-mate, even in high-vibration environments.
To fit the tight confines of heat pump units, Molex provides interconnect solutions for printed circuit boards (PCBs) with reduced footprints to help reliably and safely manage a wide array of sensor inputs and actuator outputs that adhere to international safety standards such as V-0 / Glow Wire.