AEDs present design engineers with unique challenges, as they must perform reliably in high-stress situations for untrained users. Engineers are tasked with balancing ease of operation, device readiness and future upgrades without requiring redesigns to help minimize late-stage changes and interconnect-related failures.
Meeting these objectives requires reliable power and signal transmission with electrical isolation, signal integrity and EMI protection, as well as modular architectures. Systems should offer intuitive layouts, guided routing and error-resistant connections with equal weight given to manufacturability and serviceability.
To support these design goals, Molex provides connectors, cable assemblies, flex circuits and electromechanical subassemblies engineered for signal integrity, production readiness and long-term performance. Combined with expertise from Phillips Medisize in human factors engineering, usability validation, product development and precision injection molding, these technologies help prepare complex AED designs for production.
This end-to-end approach helps reduce integration risk and accelerate time to market, which can contribute to more user-friendly platforms with improved performance, streamlined validation and faster regulatory approval, while enabling future upgrades.