Across mobile devices, wearables, medical sensors, smart glasses, Internet of Things (IoT) and automotive cameras, engineers face a growing pressure to fit more functionality into less space. Every square millimeter on PCBs is under siege from added sensors, radio frequency (RF) chains and larger batteries. To stay competitive, OEMs need ultra-fine-pitch connectors that deliver high signal density, high power and high durability, all within a footprint the size of a grain of rice. However, form factor alone is not enough. New connector designs must also drop into existing surface mount technology (SMT), flexible printed circuits (FPC) and other standard factory processes.
Meeting these demands called for connector innovations that went beyond incremental advances. Molex engineers applied a cross-disciplinary approach, pairing advanced tooling and materials science with rapid, collaborative prototyping. They developed a four-row contact layout at 0.175mm pitch, enabling dramatic footprint reduction without trade-offs in performance. Through close coordination with OEMs and contract fabricators, the team refined every detail—from low-insertion-force mechanics and gold-plated copper contacts to tooling tolerances that ensured drop-in placement and high-speed assembly compatibility.