Connectivity Solutions for Smart Devices
Smart device manufacturers face growing challenges as they innovate. The demand for smaller devices with more features drives the need for miniaturization without sacrificing performance and capability. Consumers now expect water resistance, drop protection and longer battery life as standard, while the integration of 5G technology adds complexity with advanced antenna and power management requirements. The rise of foldable displays introduces further engineering challenges, such as heat dissipation and the need for lightweight, flexible and reliable components.
Overcoming these challenges requires next-generation solutions that balance performance and innovation. Flexible circuits and printed electronics reduce size and weight while enabling unique design features. Multi-band antennas ensure high-speed 5G connectivity and power-efficient components address battery and heat management. For foldable devices, advanced hinge designs and flexible connectors provide durability and seamless operation under repeated use.
Molex solutions address these diverse needs with ultra-compact connectors for space efficiency, rugged designs for durability, high-frequency connectors for reliable 5G data transfer and flexible connectors for foldable devices. With a focus on future innovation and reliability, Molex empowers manufacturers with next-gen products that meet user demands for performance, durability and advanced functionality.
Featured Products
Signal Connectors for Smart Devices
To support advanced display and audio features, smart devices require compact, high-speed connections that preserve signal integrity and minimize interference. Molex’s space-efficient connectors combine dense pin arrangements, strong shielding and flexible integration options to deliver high-speed data transmission while resisting vibration and ensuring stable connectivity.
| Subsystem | Product | Pitch | Circuits | Current (max.) | Height |
|---|---|---|---|---|---|
| Display Connectors | Quad-Row Connectors | 0.175mm | 12 to 80 | 0.3A (signal), 3.0, 4.0A (nail) | 0.50, 0.60, 0.80mm |
| SlimStack Connectors | 0.35 to 1.25mm | 6 to 240 | 0.3A (signal), 18.0A (power) | 0.60 to 16.00mm (mated) | |
| FFC/FPC Connectors | 0.20 to 2.00mm | 2 to 120 | 2.0A | ||
| Premo-Flex FFC Cables | 0.25 to 1.25mm | 2 to 120 | |||
| Camera, Speaker and Microphone Connectors | Quad-Row Connectors | 0.175mm | 12 to 80 | 0.3A (signal), 3.0, 4.0A (nail) | 0.50, 0.60, 0.80mm |
| SlimStack Connectors | 0.35 to 1.25mm | 6 to 240 | 0.3A (signal), 18.0A (power) | 0.60 to 16.00mm (mated) | |
| Slimstack TOG Connectors | 0.35 to 1.25mm | 6 to 240 | 0.3A (signal), 3.0A (power) | 0.60, 0.70mm | |
| Memory Module Connectors | Quad-Row Connectors | 0.175mm | 12 to 80 | 0.3A (signal), 3.0, 4.0A (nail) | 0.50, 0.60, 0.80mm |
| SlimStack Connectors | 0.35 to 1.25mm | 6 to 240 | 0.3A (signal), 18.0A (power) | 0.60 to 16.00mm (mated) | |
| Type | Circuits | Ejector Type | |||
| Memory/SIM Card Connectors | SD, SIM card, combo sockets | 6 to 9 | Push-push, push-pull hinge, tray, pin-eject |
RF Connectors for Smart Devices
Today’s 5G-enabled smart devices require high-frequency signal integrity, strong EMI resistance and the ability to withstand physical stress for consistent performance. Molex’s RF connectors optimize RF performance by minimizing signal loss and providing strong shielding. With a reinforced design, these connectors reliably withstand physical stress and sudden impacts.
| Subsystem | Product | Pin Allocation | Pitch | Frequency Performance Range |
|---|---|---|---|---|
| mmWave RF Connectors | 5G mmWave RF Flex-to-Board Connectors | Signal: 2 to 4, Ground: 4 to 6, Power: 0 to 4 | 0.35mm | Up to 15 GHz (5G15 series) or up to 25 GHz (5G25 series) |
Power Connectors for Smart Devices
As smart devices become more compact and powerful, it becomes increasingly challenging to manage battery life, distribute power efficiently and minimize heat buildup. Molex’s energy-efficient power connectors offer compact, reliable solutions for fast charging and battery applications. These low-resistance connectors reduce power loss and help manage heat, ensuring an extended battery life and smooth operation in slim, advanced devices.
| Subsystem | Product | Configuration | Current (max.) | Circuits | Pitch |
|---|---|---|---|---|---|
| Display Connectors | SlimStack GCB7X Battery Connectors | Board-to-board | 18.0A | 6 to 240 | 0.35 to 1.25mm |
| Product | Configuration | Current (max.) | Voltage (max.) | Durability (min.) | |
| Charging Connectors | Micro-USB Connectors | Wire-to-board |
1.0A (signal), 1.8A (power) | 30V AC | 10,000 cycles |
| USB Type-C Connectors | Wire-to-board |
6.0A |
30V |
10,000 cycles |