For data centers to meet the demands of high-speed, data-intensive applications and avoid bottlenecks, switches need to support lower latency and increased throughput. Additionally, physical space constraints often require switches and components to optimize port density and maintain compact designs. Efficient heat dissipation across the system is also critical for ensuring long-term operational reliability.
Advanced interconnects and high-performance cabling deliver the bandwidth and low latency required for next-generation data rates. High-density connectors, like QSFP-DD and SFP-DD, allow for greater port density in limited spaces. To manage heat dissipation and maintain system stability, system designers look to liquid cooling and heat sinks as effective solutions.
Molex provides the advanced Ethernet switch components that overcome these obstacles, supporting the latest standards like PCIe Gen 6 and Ethernet 224Gbps PAM4. With superior signal integrity (SI) even at high frequencies, compact form factors and innovative thermal management options, Ethernet switch components from Molex empower data centers to perform at peak efficiency.