Optimize Security Camera Designs with Connectivity Solutions
Today’s compact security cameras require space-saving connectors that ensure consistent functionality and simplify assembly. For reliable performance in harsh conditions, outdoor and industrial cameras demand rugged connectors that can withstand moisture, dust and vibration. Seamless streaming and wireless communication call for connectors that ensure high-speed data transfer and strong signal integrity.
Engineers look to utilize miniaturized, low-profile connectors to facilitate high-density routing in compact security cameras. Rugged and sealed connectors help resist moisture, temperature variations and mechanical stress, ensuring dependable indoor or outdoor performance. Furthermore, high-speed connectors allow for high-resolution video, fast memory access and efficient network communications.
Molex delivers durable, space-efficient connectors designed for secure board-to-board and wire-to-board connectivity in compact applications. Sealed for protection, these moisture-resistant connectors ensure consistent outdoor performance. Molex’s high-speed connectors support high-speed data transfer up to 48Gbps for smooth high-resolution video streaming.
Featured Products
Processing and Storage Security Camera Connectors
Built-in processing and memory storage in security cameras require reliable, high-speed connectivity, which can be difficult to maintain due to space constraints, elevated temperatures and potential signal degradation. Molex provides compact, heat-resistant connectors that combine robust signal integrity with design flexibility. These connectors facilitate seamless data transmission and processing in compact, high-performance camera systems.
| Configuration | Current (max.) | Voltage (max.) | Contact Resistance (max.) | |
|---|---|---|---|---|
| Memory/SIM Card Connectors | 0.5A | 100 milliohms | ||
| SlimStack Connectors | Board-to-board | 0.3A | 50V | |
| FFC/FPC Connectors | Wire-to-board, board-to-board | 2.0A | 125V | |
| Micro-Lock Plus Connectors | Wire-to-board | 4.7A | 50V AC (RMS)/DC | |
| SL Connectors | Wire-to-wire | 3.0A | 250V |
Communication and Networking Security Camera Connectors
High-resolution video streaming and real-time communication in security cameras require stable data and power connections to prevent image degradation, data loss and network access interruptions. Molex’s high-speed connectivity solutions offer robust signal integrity and secure mating features, ensuring stable video performance and efficient power delivery in camera systems.
| Configuration | Current (max.) | Voltage (max.) | Data Range | Contact Resistance (max.) | |
|---|---|---|---|---|---|
| Modular Jacks | 1.5A | 50V AC (RMS) | Cat 3-Cat5e | 20 milliohms | |
| HDMI V2.1 Connectors | Wire-to-board | 0.5A | 40V DC | 48Gbps |
Sensing, Motion, and Audio Security Camera Connectors
Security cameras must integrate precise sensing, motion control and audio capabilities into compact enclosures, which is challenging because of limited space and mechanical strain from constant movement. Molex delivers space-saving, dependable connectors with robust retention and flexible configurations to ensure consistent performance in confined, vibration-prone environments.
| Configuration | Current (max.) | Voltage (max.) | Flex Cycles | |
|---|---|---|---|---|
| OneBlade Connectors | Wire-to-board | 2.5A | 100V | |
| Micro-Lock Plus Connectors | Wire-to-board | 4.7A | 50V AC (RMS)/DC | |
| Premo-Flex FFC | Board-to-board, board-to-device | 1.4A | 60V AC | 10k to 2.5M |
| SL Connectors | Wire-to-wire | 3.0A | 250V | |
| PicoBlade Connectors | Wire-to-board | 2.5A | 125V |
Power Connectors for Security Cameras
As security cameras shrink in size but grow in complexity, maintaining efficient power delivery and fast charging without sacrificing performance becomes increasingly challenging. Molex’s space-saving, reliable power connectors support efficient energy management, high-speed charging and seamless integration into compact camera designs.
| Configuration | Current (max.) | Voltage (max.) | |
|---|---|---|---|
| USB Type-C Connectors | Wire-to-board | 3.0, 5.0, 6.0A | 48V |
| Pico-Clasp Connectors | Wire-to-board | 2.0A | 100V |