Skip to main content
Image

High-Speed Transportation Networking

Our solutions are designed for electronic systems made for safer self-driving mobility solutions. We envision a future with zero accidents, zero casualties and reduced human errors to help improve people´s lives.

Portfolio


HSAutoLink Interconnect System

With a compact, low-profile design and support for critical protocols like USB 2.0 and 100Base-T1 Ethernet, the USCAR30-compliant HSAutoLink Interconnect System delivers proven reliability and superior signal integrity for a variety of in-vehicle applications. Multiple polarization and color-coding options streamline assembly and reduce the risk of errors.

HSAutoLink Connector and Cable

HSAutoLink II Interconnect System

The versatile and robust HSAutoLink II Interconnect System delivers differential-pair connectivity for a range of transportation applications. Sealed and unsealed options support high-speed signaling protocols such as USB, Ethernet, LVDS and others with data rates up to 13.5Gbps.

HSAutoLink II Connectors and Cables

HSAutoLink C Interconnect System

HSAutoLink C connectors use a fully shielded and secure design to provide high bandwidth up to 40Gbps and 240W of power to support a range of automotive applications using USB, LVDS and Ethernet protocols. The robust, compact form factor and multiple sealed and unsealed connector options ensure design flexibility and reliable operation.

HSAutoLink C Connectors and Cables

HSAutoLink E Cable Assemblies and Connectors

Supporting 10BASE-T1S multi-drop Ethernet communication for automotive zonal and software-defined vehicle applications, the HSAutoLink E system uses compact, two-circuit connectors and lightweight 28 AWG wiring to reduce weight, minimize costs, simplify harness design and future-proof wiring architectures.

Molex HSAutoLink E 10BASE-T1S Cable Assembly.

HSAutoLink G Multi-Gigabit Differential Connector System

With a USCAR-compatible interface that enables drop-in replacement of USCAR 777 systems, HSAutoLink G Multi-Gigabit Differential Connectors seamlessly integrate into existing systems. The robust, EMI-shielded design enables next-generation architectures by delivering multi-gig Ethernet up to 25Gbps.

Molex HSAutoLink G Multi-Gigabit Differential Connectors showing single-pair and four-pair right-angle headers.

MX-DaSH Connectors

The MX-DaSH (Molex Data-Signal Hybrid) Connector System integrates high-speed data, signal and power capabilities into a single connector, replacing multiple traditional connectors. This optimization reduces weight, size and costs, simplifies assembly, and supports zonal architecture.

MX-DaSH static and modular automotive connectors.

High-Speed FAKRA-Mini Interconnect System

High-speed FAKRA-Mini (HFM) Connectors are designed for reliable data transmission in the automotive industry. They are compact, lightweight and versatile, supporting data-rich applications with speeds up to 28Gbps and frequencies up to 20 GHz. Explore advanced solutions for seamless connectivity.
Molex High-Speed FAKRA Mini Interconnect System

Solutions


Meeting the Needs

ADAS/AD functions rely on data transmission from cameras and sensors. Similarly, infotainment applications require USB and telecommunication connectivity. To achieve the superior performance necessary for next-gen automotive features, engineers must overcome a variety of challenges — limited space, increase weight from harnesses, limited network bandwidth, harsh environments and complex networks, to name a few.​

Molex works closely with our customers to support optimal network systems. We deliver robust multi-gig products with leading EMC performance and superior signal integrity.

Infotainment

Our connectivity solutions enable high-speed data and content transmission to vehicle displays, user interfaces and smart consumer devices. Molex solutions provide the in-vehicle connectivity needed for effective communication within an intelligent vehicle network and the smart device vehicle integration expected by today's passengers.

ADAS/Backbone

High-speed networking cables for in-vehicle networks that are secure and reliable. Addressing the increased demand for in-vehicle processing power by providing end-to-end solutions that operate at high bandwidths across multiple hardware and software components.

Sensors

Supporting global trends towards reducing package size and need for increase in bandwidth for automotive sensor applications.

Protocols and Data Rates

In-vehicle connectivity, infotainment and ADAS/AD applications require a range of data speeds and involve a variety of protocols. Molex’s high-speed networking interconnect and cable assembly portfolio offers many options to meet your application’s needs.

Market Challenges

Challenge: Next-gen connected vehicles have more features and electronic components than ever before. As infotainment systems and driver safety devices evolve, the amount of data transmission grows, driving the need for high-speed interconnect and cabling solutions. ​
Molex Solution: With a range of data speeds and protocols, Molex offers networking cable assemblies that deliver superior signal integrity performance.

​Challenge: Automotive and commercial vehicle engineers need to pack more electrical connections and sensor inputs into designs, limiting available PCB footprint space and creating a greater demand for compact connectivity.
​Molex Solution: Our broad portfolio of connectors and cable assemblies includes HFM, High-Speed FAKRA Mini.  The 4-port HFM solution reduces PCB footprint by up to 48% on the front edge of a PCB compared to traditional FAKRA connector.

Experience and Innovation​

Whether transmitting data for sensors and ADAS/AD functions or providing a display, USB and telecommunication connectivity for infotainment applications, to achieve superior performance, engineers must overcome a variety of challenges—limited space, increased weight from harnesses, limited network bandwidth, harsh environments and complex networks, to name a few.

​Molex works closely with our customers to support optimal network systems. We deliver robust multi-gig products with leading EMC performance and superior signal integrity. ​