Skip to main content
Discrete Wire Power and Signal Cable Assemblies

Off-the-Shelf (OTS)

Power and Signal Cable Assemblies

Standard Cable Assemblies deliver Off-the-Shelf (OTS) solutions with a broad offering of Molex connectors and a variety of cable lengths to facilitate both prototyping and global production.

Discrete Wire


Zero-Hachi 0.80mm Pitch

Zero-Hachi 0.80mm Pitch

OneBlade 1.00mm Pitch

OneBlade 1.00mm Pitch

Pico-Clasp 1.00mm Pitch

Pico-Clasp 1.00mm Pitch

Pico-Lock 1.00mm Pitch

Pico-Lock 1.00mm Pitch

Pico-EZmate 1.20mm Pitch

Pico-EZmate 1.20mm Pitch

CLIK-Mate 1.25mm Pitch

CLIK-Mate 1.25mm Pitch

Micro-Lock Plus 1.25mm Pitch

Micro-Lock Plus 1.25mm Pitch

PicoBlade 1.25mm Pitch

PicoBlade 1.25mm Pitch

CLIK-Mate 1.50mm Pitch

CLIK-Mate 1.50mm Pitch

Micro-Lock Plus 1.50mm Pitch

Molex Micro-Lock Plus-to-Micro-Lock Plus cable assembly with 1.50mm pitch.

Pico-Lock 1.50mm Pitch

Pico-Lock 1.50mm Pitch

Pico-SPOX 1.50mm Pitch

PICO-SPOX 1.50mm Pitch

Pico-EZmate High-Current 1.80mm Pitch

Pico-EZmate High Current Cable Assembly

CLIK-Mate 2.00mm Pitch

CLIK-Mate 2.00mm Pitch

DuraClik 2.00mm Pitch

DuraClik 2.00mm Pitch

EdgeLock 2.00mm Pitch

EdgeLock 2.00mm Pitch

iGrid 2.00mm Pitch

iGrid 2.00mm Pitch

MicroClasp 2.00mm Pitch

MicroClasp 2.00mm Pitch

Micro-Latch 2.00mm Pitch

Micro-Latch 2.00mm Pitch

Micro-Lock Plus 2.00mm Pitch

Micro-Lock Plus 2.00mm Pitch

Micro-One 2.00mm Pitch

Micro-One 2.00mm Pitch

MicroTPA 2.00mm Pitch

MicroTPA 2.00mm Pitch

Milli-Grid 2.00mm Pitch

Milli-Grid 2.00mm Pitch

Mini50 2.00mm Pitch

Mini50 2.00mm Pitch

Pico-Lock 2.00mm Pitch

Pico-Lock 2.00mm Pitch

KK Plus 2.50mm Pitch

KK Plus 2.50mm Pitch

Mini-Lock 2.50mm Pitch

Mini-Lock 2.50mm Pitch

Mini-SPOX 2.50mm Pitch

Mini-SPOX 2.50mm Pitch

Nano-Fit 2.50mm Pitch

Nano-Fit 2.50mm Pitch

C-Grid III 2.54mm Pitch

C-Grid III 2.54mm Pitch

KK 2.54mm Pitch

KK 2.54mm Pitch

MOX 2.54mm Pitch

MOX 2.54mm Pitch

MX64 2.54mm Pitch

MX64 2.54mm Pitch

SL (Positive Latch) 2.54mm Pitch

SL (Positive Latch) 2.54mm Pitch

Micro-Fit 3.00mm Pitch

Micro-Fit 3.00mm Pitch

Micro-Fit+ 3.00mm Pitch

Micro-Fit+ 3.00mm Pitch

Pico-Lock 3.00mm Pitch

Molex Pico-Lock female-to-Pico-Lock female cable assembly.

CP-3.3 3.30mm Pitch

CP-3.3 female-to-CP-3.3 female off-the-shelf (OTS) cable assembly.

Ultra-Fit 3.50mm Pitch

Ultra-Fit 3.50mm Pitch

KK and KK Plus 3.96mm Pitch

KK and KK Plus 3.96mm Pitch

Mini-Fit 4.20mm Pitch

Mini-Fit 4.20mm Pitch

Standard .093" 6.70mm Pitch

Standard .093" 6.70mm Pitch

High Power


PowerPlane OCP ORV3 Power Shelf Cable Assembly​

PowerPlane OCP ORV3 Power Shelf Cable Assembly​

PowerPlane OCP ORV3 IT Gear Cable Assembly​

PowerPlane OCP ORV3 IT Gear Cable Assembly​

SideWize 3.40mm Diameter

Molex SideWize female-to-SideWize female cable assembly.

HyperQube 6.00mm Diameter

HyperQube cable assembly

UltraWize 8.00mm Diameter

UltraWize 8.00mm Diameter

SW1 6.00, 8.00, 11.00mm Diameter

SW1 6.00, 8.00, 11.00mm Diameter

PowerWize BMI 3.40mm Pitch

PowerWize BMI-to-PowerWize BMI Off-the-Shelf (OTS) cable assembly.

Mega-Fit 5.70mm Pitch

Mega-Fit 5.70mm Pitch

Super Sabre 7.50mm Pitch

Super Sabre 7.50mm Pitch

Mini-Fit Sr. 10.00mm Pitch

Mini-Fit Sr. 10.00mm Pitch

EXTreme Guardian 11.00mm Pitch

EXTreme Guardian 11.00mm Pitch

PowerWize 19.06mm Pitch

PowerWize 19.06mm Pitch

Overmolded Cable Assemblies and Plug Adapters


Micro-Fit 3.00mm Pitch

Micro-Fit 3.00mm Pitch

Mini-Fit Jr. 4.20mm Pitch

Mini-Fit Jr. 4.20mm Pitch

Mega-Fit 5.70mm Pitch

Mega-Fit 5.70mm Pitch

EXTreme Guardian 11.00mm Pitch

EXTreme Guardian 11.00mm Pitch

Micro-Fit Overmolded Plug Adapter 3.00mm Pitch

Micro-Fit Overmolded Plug Adapter 3.00mm Pitch

Sealed


Squba 1.80mm Pitch

Squba 1.80mm Pitch

Mizu-P25 (Mini-Type) 2.50mm Pitch

Mizu-P25 (Mini-Type) 2.50mm Pitch

MX150 3.50mm Pitch

MX150 3.50mm Pitch

Squba 3.60mm Pitch

Squba 3.60mm Pitch

Sensor Cable Assemblies


NTC Ring Temperature Sensor Cable Assemblies

NTC Ring Temperature Sensor Cable Assemblies

Ribbon Cable Assemblies


PicoFlex Ribbon Cable Assemblies

PicoFlex Ribbon Cable Assemblies

Features and Benefits


Prototyping cable assemblies requires tooling to crimp terminals. Therefore, the costs generated to prototype a system for UL testing can be significant. Molex off-the-shelf Standard Cable Assemblies help solve tooling start-up costs by providing a completed assembly that meets the IPC-specification design.

Once prototyping is complete, customers typically need to create drawings and assign resources to find a supplier to build cable assemblies for end products. Molex designs off-the-shelf Discrete Cable Assemblies to provide 1-source solutions. This eliminates customers’ design requirements and needs another vendor to build assemblies.

Various connector challenges can result in end-product failure: mismated connectors, terminal backout and other assembly errors. PicoBlade, Micro-Fit, Mini-Fit Jr. and Ultra-Fit Power Connectors offer premium housing features to prevent mismating, reduce terminal backout and reduce operator fatigue during assembly.


Discrete cable assemblies with a range of Molex Connectors available off the shelf
• Designed to support development and production programs
• Multi-color cables ensure correct connection

Meets current cable assembly industry standards
• Ensures high quality
• Meets current automotive industry standards

Meets 2011/65/EU RoHS Compliance
Decreases engineering time and resources

UL 1061 and UL 1007 discrete wires
• Ready to use in electronic appliance applications
• Provide ease of design, prototyping and production

Pin-to-pin mapping from receptacle to PCB header
Provides ready-to-use, plug-and-play connections

Custom assemblies for production also available
Meet design needs after prototyping is complete

Videos


Applications by Industry


Dash panel

Fitness Equipment
Gaming Machines
Home Security
Home entertainment systems
Home office

Diagnostic equipment
Patient Monitor

Hard/optical disk drives
High-end computing
Personal computers

This is not a definitive list of applications for this product. It represents some of the more common uses.