Skip to main content
Molex High-Density D-Sub Adapters and Connectors.

D-Shaped Connectors

D-shaped connectors offer secure and reliable mating that help prevent inadvertent disconnections. Their reduced size and easily adaptable shape support a wide variety of high-density interconnect applications that require versatility in space-constrained systems. Built with rugged materials and optional EMI shielding, D-shaped connectors provide robust designs that deliver peak performance while simplifying installation and maintenance.

Micro-D D-Shaped Connectors


AirBorn M Series Micro-D Connectors

Designed for demanding defense and high-reliability industrial applications, AirBorn M Series Micro-D Connectors are robust, micro-miniature interconnects with an ultra-small footprint. This reduces both size and weight while maintaining the required rugged reliability. AirBorn M Series Connectors are engineered to withstand extreme temperatures, vibration and shock for high performance in the most challenging environments.

AirBorn M Series MIL-DTL-83513 Micro-D connectors.

AirBorn microSI High-Speed Micro-D Connectors

For most demanding applications, such as aerospace, satellite, defense and naval systems, design engineers require connectors that perform at the highest level. AirBorn microSI High-Speed Micro-D Connectors are designed to support 100 Ohms differential serial buses at 1X, 4X, and 8X speeds, achieving data rates up to 10Gbps while maintaining signal fidelity. These connectors feature a MIL-DTL-83513 qualified four-point contact system and rugged metal housing with EMI shielding, delivering superior performance in harsh environments.

Various MicroSI connectors including vertical wire-to-board, right-angle wire-to-board and cable connectors.

Nano-D D-Shaped Connectors


AirBorn N Series Nano-D Connectors

Designed for aerospace and defense applications where minimizing size and weight is crucial, AirBorn N Series Nano-D Connectors are ultra-compact, rugged interconnects that deliver exceptional dependability. These connectors offer reliable performance in extreme conditions, including temperature extremes, vibration and space-flight environments. Additionally, AirBorn N Series connectors are MIL-DTL-32139 qualified and available in pre-terminated flying leads, as well as vertical and right-angle board-mount versions with SMT or PTH terminations.

AirBorn N Series MIL-DTL-32139 Nano-D Connectors

Macro-D D-Shaped Connectors


AirBorn RocKet Macro-D Connectors

Designed to deliver reliable signal and power in demanding environments, AirBorn RocKet Macro-D Connectors are ideal for aerospace, defense, industrial and transportation applications. Featuring removable crimp contacts and a tension-based system, these connectors ensure peak performance in extreme environments and support up to 150 contacts with current ratings ranging from 3.0 to 42.0 A. These connectors are panel-mountable, field-installable and customer-terminated, providing flexible power and signal combinations while saving space and simplifying assembly and maintenance.

Various AirBorn RocKet Macro-D Connectors.

D-Sub Connectors


D-Sub Connectors

D-Sub products from Molex offer connectors in standard, high-density and mixed-layout configurations, with a variety of materials and plating options. Complemented by a wide selection of backshells and accessories, these connectors provide adaptable solutions for diverse applications.

D-Sub Connectors