| Data Rates | Circuits | Wire Gauge | Current |
|---|---|---|---|
| 224G+ PAM-4 | Banks of 32 differential pairs (DPs) up to 128 or 512 DPs | 30 AWG twinax | 0.5A per DP |
Features and Benefits
The increasing use of AI is driving demand for ever-greater data transmission speeds of 224Gbps PAM-4 and beyond. Data centers must meet these needs with connectivity solutions deliver data to the chip in a compact, scalable form factor that ensures exceptional signal integrity, durability and reliability over multiple mating cycles and long operational lifetimes.
Cabled, connectorized solutions that use on-substrate connections to shorten signal paths through the PCB enable efficient and reliable high-speed data transmission. The use of two-piece systems improves maintenance, while high-density designs optimize space and enhance scalability, helping future-proof systems for next-generation data rates.
Impress Co-Packaged Copper Solutions provide a cable-based, connectorized data transmission system that optimizes signal strength by delivering an on-substrate connection to the ASIC. High-performance twinax cable and connector shielding help minimize signal loss and crosstalk. The robust compression-attached socket helps prevent damage to the substrate, reducing costs and improving signal integrity and reliability. The Impress system helps future-proof data center architectures by enhancing scalability and upgradability, with 224Gbps PAM-4 capability or faster, in a versatile, high-density circuit layout.
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is the Impress Co-Packaged Copper Solution?
The Impress Co-Packaged Copper Solution is an advanced, compression-based substrate connector and mating cable assembly designed for AI data centers and high-density interconnect applications. The Impress system supports data rates up to 224Gbps PAM-4 or faster, delivering exceptional signal integrity, reliable electrical performance and scalable density for ultra high-speed applications. Impress connectors feature banks of up to 128 differential pairs, for a total solution of 512 or 1,024 DPs (256 DPs in development); high-quality 30 AWG twinax wiring (32 AWG in development); and a compact form factor with a mated height as low as 15.00mm, enabling high circuit density and superior design flexibility to support evolving system complexity.
What makes the Impress Co-Packaged Copper Solution different from the competition?
The Impress system is a finely tuned, full-channel solution that ensures complete isolation from the substrate to the interconnect. This product is unique in that its development leverages previous experience with Molex on-the-substrate products such as NearStack OTS, providing users with the benefits of this expertise.
What are the Impress system contact pitch specifications?
The contact pitch is 2.00mm between DPs and 1.60mm between rows.
How does the Impress Co-Packaged Copper Solution create value for manufacturers?
The Impress system enables data centers to meet AI-driven demands for increased capacity by delivering near-ASIC connectivity that optimizes signal integrity at high data rates. The durable compression-based connector and serviceable cable assemblies that protect the substrate help simplify maintenance and scalability, allowing data centers to make upgrades and repairs without affecting the expensive substrate. The high-density, twinax cable-based connection improves signal reliability, reduces downtime, simplifies upgrades and enhances system flexibility.
What are the benefits of compression attachment to the substrate?
By avoiding SMT attachment, the compression-attached Impress socket reduces the effects of warping and helps prevent heat damage that can adversely affect signal integrity and substrate strength. Compression attachment also improves upgradability and scalability by avoiding the need for screw-attachment holes in the substrate.
Is the Impress system upgradeable to 336G or 448G speeds?
Development work is currently underway to validate the Impress system for use with 336G or 448G applications. Development work is currently underway to validate the Impress system for use with 336G or 448G applications.