Skip to main content
Molex wire-to-board connector header on a PCB with a mating receptacle terminated with discrete wires.

Wire-to-Board Connectors

With an extensive portfolio of wire-to-board connectors ranging from ultra-compact 0.80mm-pitch designs to rugged high-power interconnects, Molex offers solutions for a variety of industrial, robotic, consumer electronic, appliance, medical and automotive applications. Available options include sealed and locking connectors for harsh environments; high-density solutions for miniaturized devices; enhanced mating features to simplify assembly; and multiple pitch, wire-gauge and termination styles to support diverse PCB architectures.

Basic Wire-to-Board Connectors


Provides essential connector functionality with simple, reliable designs, including friction locks, unshrouded housings and tin-plated terminals.

OneBlade Connectors

OneBlade Connectors feature a modular design that supports both vertical and right-angle mounting, reducing design constraints and simplifying inventory. The tapeless, friction-lock system and dual-point contacts help secure electrical connections while streamlining assembly for faster production. These connectors are pick-and-place compatible, improving manufacturing efficiency.

Molex OneBlade Connector System
Pitch Current Wire Gauge Voltage Termination Style
1.00mm Up to 2.5A 32 to 28 AWG Up to 100V Surface-mount technology (SMT)

PicoBlade Connectors

Compact 1.25mm-pitch PicoBlade Connectors are ideal for space-constrained wire-to-wire and wire-to-board applications. Flash gold-plated contacts provide ruggedness and high performance in demanding environments. Two-point contact and a friction-lock design ensure secure mating, while alternative through-hole and SMT headers in straight and right-angle orientations provide flexible design options.

Molex PicoBlade Connectors
Pitch Current Wire Gauge Voltage Termination Style
1.25mm Up to 3.0A 32 to 26 AWG Up to 250V Through hole, SMT

Pico-SPOX Connectors

The compact design of Pico-SPOX, with its 1.50mm pitch, saves 30% more space compared to larger 2.00mm connectors. ​Pico-SPOX offers a range of circuit options and orientations, providing the flexibility needed to integrate connectors into a wide array of applications and designs.​

Molex Pico-SPOX Headers
Pitch Current Wire Gauge Voltage Termination Style
1.50mm Up to 3.5A 30 to 24 AWG Up to 250V AC RMS/DC SMT

Micro-Latch Connectors

These connectors use widely available terminals for easy sourcing and broad tooling compatibility. Straight and right-angle headers, including SMT vertical options that enable reflow assembly, provide design flexibility, while friction locks and polarizing features ensure secure connections and correct orientation. Micro-Latch Connectors feature semi-shrouded headers for circuitry protection and offer a variety of components that support a wide range of applications.

Molex Micro Latch Headers
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 2.5A 30 to 22 AWG Up to 250V Through hole

Milli-Grid Connectors

A space-saving, high-density connector system based on a 2.00-by-2.00mm grid pattern, the Milli-Grid system offers superior design flexibility.

Molex Milli-Grid Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 2.5A 30 to 22 AWG Up to 125V Through hole, SMT

Mini-SPOX Connectors

These connectors provide a fine-pitch connector system that features lower profile heights and various circuit sizes in vertical and right-angle configurations, with an additional polarization feature that helps avoid mis-mating.

Molex Mini-SPOX Connector Header and Receptacle
Pitch Current Wire Gauge Voltage Termination Style
2.50mm Up to 3.0A 28 to 22 AWG Up to 250V Through hole

C-Grid and C-Grid III Connectors

The C-Grid family of connectors offers benefits for a wide range of electronic products across industries. The latest version from Molex, C-Grid III, offers high mechanical stability in a compact 2.54mm pitch post and receptacle. Find the flexible C-Grid and C-Grid III components that fit your project.
Molex C-Grid and C-Grid III Connector Systems.
Pitch Current Wire Gauge Voltage Termination Style
2.54mm Up to 3.0A 28 to 22 AWG Up to 250V Through hole, SMT

KK Connectors

KK Connector Systems are customizable for a variety of power and signal applications. Available in industry-standard 2.54, 3.96 and 5.08mm pitch sizes, this single-row, wire-to-board and board-to-board product family is cost effective and versatile.

Molex KK Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.50, 2.54, 3.00, 3.96, 5.08mm Up to 11.0A 30 to 18 AWG Up to 350V Through hole

Pin and Socket Connectors

Pin and Socket Connectors offer dependable and adaptable connectivity for various industries. See how these cost-effective, versatile solutions can deliver consistent electrical performance and secure connections to your project.

Molex Standard Pin and Socket Connector headers.
Pitch Current Wire Gauge Voltage Termination Style
3.68 to 6.70mm Up to 17.0A 30 to 14 AWG Up to 250V Through hole

Enhanced Wire-to-Board Connectors


Provides added functionality and reliability beyond basic connectors, featuring positive locking, optional gold plating and terminal position assurance (TPA) options for improved performance and secure connections.

Pico-Clasp Connectors

Pico-Clasp Connectors offer a variety of mating styles and orientations plated in tin or gold to provide design flexibility in a vast array of compact applications.

Molex Pico-Clasp connectors and cable assemblies.
Pitch Current Wire Gauge Voltage Termination Style
1.00mm Up to 2.0A 32 to 28 AWG Up to 100V SMT

Micro-Lock Plus Connectors

Micro-Lock Plus Connectors deliver high performance and reliability in a compact size. These connectors are available in vertical and horizontal configurations for enhanced design flexibility and offer color coding to aid assembly.

Molex Micro-Lock Plus Connectors in vertical and right-angle configurations.
Pitch Current Wire Gauge Voltage Termination Style
1.25, 1.50, 2.00mm Up to 4.7A 30 to 22 AWG Up to 250V SMT

CLIK-Mate Connectors

For demanding applications that require reliable and space-saving solutions, CLIK-Mate connectors overcome common assembly challenges with a low-insertion-force design, reducing operator strain and assembly time. The integrated locking mechanism ensures secure, durable connections that help prevent accidental disconnections, while an audible click provides instant feedback for exceptional mating accuracy.

Molex CLIK-Mate Cable Assembly
Pitch Current Wire Gauge Voltage Termination Style
1.25, 1.50, 2.00mm Up to 4.0A 30 to 24 AWG Up to 250V Through hole, SMT

iGrid Connectors

These compact connectors help maximize PCB space for high-density applications. Polarized housings and fully shrouded headers ensure correct alignment and durability under vibration and handling. Available in 10 to 40 circuits with straight and right-angle configurations, iGrid Connectors feature an internal locking mechanism that helps prevent wire tangling and provides an audible click for secure mating.

Molex iGrid Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 2.0A 28 to 22 AWG Up to 250V Through hole

MicroClasp Connectors

Engineered for space-constrained designs, MicroClasp 2.00mm-pitch wire-to-board connectors support high-power devices without sacrificing board space. An inner positive-locking mechanism and TPA enhance connector mating for exceptional reliability, making them ideal for appliances, automotive electronics and industrial automation equipment.

Molex MicroClasp Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 3.0A 28 to 22 AWG Up to 250V Crimp or compression, through hole

Mini-Lock Connectors

Featuring a four-point contact system, Mini-Lock Connectors provide outstanding electrical performance with thumb-latch locks and pull tabs that provide easy, secure mating and un-mating. Fully shrouded headers and anti-fishhook contacts protect pins during assembly. With potting heights from 2.00 to 6.00mm and Glow Wire compliance to IEC 60335‑1, these connectors are suitable for rugged applications and home appliances.

Molex Mini-Lock-Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.50mm Up to 5.0A 26 to 20 AWG Up to 250V Through hole, SMT

RAST Connectors

RAST Connectors feature a four-point contact design that ensures secure mating and performance while meeting global safety standards with Glow Wire-capable and UL‑94V0-rated versions. Available options include direct or indirect mating, multiple keying features and color-coded markings for easy identification. Secure retention mechanisms such as pip-lock, side-lock and internal/external latches help prevent mis-mating and accidental disconnection, supporting use with home appliances and other power systems.

Molex RAST Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.50, 5.00mm Up to 16.0A 24 to 16 AWG Up to 250V Insulation displacement termination (IDT), through hole, SMT

CP Connectors

CP Connectors meet global safety and environmental standards with Glow Wire-capable and halogen-free designs that offer color-coded housings and polarization keys to simplify assembly and prevent mis-mating. Retainers and inertia locks with locking feedback ensure secure terminal retention and moisture protection. High-temperature headers support wave or reflow soldering, while multiple pitch options provide flexible space-saving solutions for a range of applications.

Molex CP Connector headers and receptacles
Pitch Current Wire Gauge Voltage Termination Style
2.50, 3.30, 4.50, 6.50mm Up to 12.5A 28 to 16 AWG Up to 600V Through hole

Pro Wire-to-Board Connectors


Designed for advanced applications, these connectors feature a low profile, high current density and integrated independent secondary locking (ISL) for secure and reliable connections.

MiniMix Hybrid Power and Signal Connectors

Combining power delivery and high-speed Ethernet communication within a single, ultra-compact interface, MiniMix hybrid connectors support installation in space-constrained joints, actuators and robotic mechanisms. The space-saving, integrated design enables up to 15.0A power and 1Gbps data transmission, improving design flexibility and system performance in humanoid robots, autonomous mobile robots and advanced industrial automation systems.

Molex MiniMix PCB header and cable assembly.
Configurations Current Data Rate Routing Profile
Right angle and vertical Up to 15.0A Up to 1Gbps Ethernet 5.65mm

Zero-Hachi Connectors

The small pitch size (0.80mm) and low-profile height (1.60mm) of the Zero-Hachi Wire-to-Board Connector System enables device makers to design-in reliable connectivity solutions to space-tight applications.

Molex Zero-Hachi Connectors
Pitch Current Wire Gauge Voltage Termination Style
0.80mm Up to 1.0A 32 to 28 AWG Up to 30V SMT

Rely-On Connectors

For high-performance, compact designs, engineers need connectivity solutions that save space while maintaining durability in extreme conditions. Featuring a 1.00mm-pitch form factor, Rely-On Connectors deliver exceptional signal integrity in a small package. These connectors provide robust PCB retention and are ideal for a wide range of industries including automotive, home appliance and industrial automation.

Three Molex Rely-On Connectors: right-angle header, connector housing terminated to discrete wires and vertical header.
Pitch Current Wire Gauge Voltage Termination Style
1.00mm Up to 2.5A 32 to 28 AWG Up to 100V SMT

DuraClik Connectors

The expanded line of DuraClik Connectors with terminal retainer options provides superior electrical contact reliability, mating retention and space savings compared to alternative options for high-vibration and high-temperature applications.

Molex DuraClik Connectors
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 3.3A 30 to 22 AWG Up to 250V SMT

Pico-EZmate Connectors

Now with a current rating of up to 5.0A and an improved withdrawal force, Pico-EZmate Connectors deliver high performance in a low-profile height, making them ideal for automated assembly processes in tight-spaced applications across various industries.

Molex Pico-EZ Mate Mating Pair
Pitch Current Wire Gauge Voltage Termination Style
1.00, 1.20, 1.80mm Up to 5.0A 30 to 28 AWG Up to 50V SMT

Pico-Lock Connectors

Available in 1.00, 1.50, 2.00 and 3.00mm pitch versions, the Pico-Lock wire-to-board system offers an ideal combination of low profile, high current and durable locking for any application requiring space savings and secure mating retention.

Molex Pico-Lock Connector System
Pitch Current Wire Gauge Voltage Termination Style
1.00, 1.50, 2.00, 3.00mm Up to 10.0A 32 to 16 AWG Up to 250V SMT

Micro-One Connectors

To ensure reliable connections in harsh operating environments, Micro-One 2.00mm-pitch wire-to board connectors enhance connection reliability through advanced terminal retention, mating assurance and environmental protection capabilities. These compact, Glow Wire-capable connectors feature an independent secondary lock to help prevent terminal back-out, optional TPA to ensure proper terminal insertion and potting options to protect against dust, moisture and corrosion.

Molex Micro-One wire-to-board connector system.
Pitch Current Wire Gauge Voltage Termination Style
2.00mm Up to 4.0A 28 to 22 AWG Up to 250V SMT, Through Hole

Nano-Fit Connectors

The compact, fully isolated header of the Nano-Fit Connector System meets customers’ power needs while providing protection for the terminals in a small package.

Molex Nano-Fit Connector System
Pitch Current Wire Gauge Voltage Termination Style
2.50mm Up to 8.0A 26 to 20 AWG Up to 250V Through hole, SMT

Micro-Fit Connectors

Built to withstand operating temperatures up to +125°C, Micro-Fit Connectors are available in multiple circuit sizes and cable lengths for power applications in board-to-board, wire-to-board and wire-to-wire configurations.

Molex Micro-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
3.00mm Up to 10.5A 30 to 18 AWG Up to 600V Through hole, SMT, solder or weld

Micro-Fit+ Connectors

Micro-Fit+ Connectors are uniquely designed to meet the demands of power applications that require a compact, high-density solution without compromising performance or reliability.

Molex Micro-Fit+ header, receptacle, TPA and terminal
Pitch Current Wire Gauge Voltage Termination Style
3.00mm Up to 13.0A 30 to 16 AWG Up to 600V Through hole, SMT

Ultra-Fit Connectors

Ultra-Fit Power Connectors deliver color-coding and keying options that eliminate same-circuit-size mis-mating, and offer the tangless feature that allows the terminal locking mechanism to be incorporated into the receptacle housing.
Molex Ultra-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
3.50mm Up to 14.0A 22 to 16 AWG Up to 600V Through hole

Mini-Fit Connectors

The premium housing features of Mini-Fit Connectors help prevent mis-mating, reduce terminal backout, minimize operator fatigue during assembly and aid in blind-mating applications.

Molex Mini-Fit-Connectors
Pitch Current Wire Gauge Voltage Termination Style
4.20mm Up to 20.5A 28 to 14 AWG Up to 600V Through hole, SMT

Mega-Fit Connectors

Supporting up to 30.0A per circuit in a compact wire-to-wire and wire-to-board power interconnect solution, Mega-Fit Connectors deliver high current in tight spaces. With multiple points of contact, positive locking and optional TPA functionality, these connectors maximize power density, improve connection reliability and reduce the risk of mis-mating, while maintaining reliable power connections in demanding environments. Mega-Fit Connectors are ideal for applications in data centers, industrial equipment, telecommunications infrastructure, automotive and appliances.

Molex Mega-Fit Connectors
Pitch Current Wire Gauge Voltage Termination Style
5.70mm Up to 30.0A 16 to 10 AWG Up to 600V Through hole

MLX Connectors

This versatile 6.35mm-pitch, 2.13mm-diameter pin-and-socket power connector system also includes the MLX Ground Block System to centralize electrical ground wiring.

Molex MLX connectors and pre-crimped leads
Pitch Current Wire Gauge Voltage Termination Style
6.35mm Up to 20.0A 24 to 14 AWG Up to 600V Through hole

Sabre Connectors

Sabre Connectors provide high-current performance for demanding applications. A blade-terminal design and four contact points provide superior electrical reliability, while wire-to-wire and wire-to-board options in vertical and right-angle configurations offer design flexibility. Positive latches and optional terminal position assurance (TPA) help prevent accidental disengagement and also meet global safety standards, including UL, CSA, TUV, RoHS and Glow Wire.

Molex Sabre Connector System
Pitch Current Wire Gauge Voltage Termination Style
7.50mm Up to 18.0A 24 to 14 AWG Up to 600V Through hole

Super Sabre Connectors

Super Sabre Connectors deliver high-power performance in a compact footprint, handling up to 34.0A while conserving valuable PCB space. Silver-plated, flat-blade terminals with four contact points provide redundant current paths and long-term reliability, while positive latches and TPA ensure secure mating in high-vibration environments. These connectors are Glow Wire capable, UL-certified and rated for operation up to 125°C in demanding automotive and industrial applications.

Molex Super Sabre Connectors and pre-crimped leads
Pitch Current Wire Gauge Voltage Termination Style
7.50mm Up to 34.0A 12 to 10 AWG Up to 600V Through hole

Mini-Fit Sr. Connectors

Mini-Fit Sr. Connectors handle up to 50.0A per circuit while maintaining low force engagement for power-dense applications. Available in single- or dual-row configurations with two to 14 circuits, these connectors offer design flexibility for a variety of design preferences. Dual-beam female terminals provide secure four-point contact, and polarized housings with positive locks and TPA retainers enhance long-term reliability.

Molex Mini-Fit Sr. Connectors
Pitch Current Wire Gauge Voltage Termination Style
10.00mm Up to 50.0A 16 to 8 AWG Up to 600V Through hole

Sealed Wire-to-Board Connectors


Compactus Connectors

Compactus Sealed Hybrid Connectors offer a compact footprint that maximizes circuit density for automotive and commercial vehicle applications. With multiple header sizes and terminals ranging from 0.50 to 2.80mm, these connectors accommodate a variety of current and data requirements while simplifying procurement.

Molex Compactus Sealed Hybrid PCB Header Connector
Pitch Current Wire Gauge Voltage Termination Style
2.40, 3.00, 5.00mm Up to 15.0A 0.30 to 1.25 or 2.00 to 2.50mm² Up to 250V Crimp or compression, SMT

CMC/CMX Connectors

The CMC/CMX Connector System provides sealed, high-density wire-to-board and wire-to-wire solutions capable of handling up to 21.0A in harsh environments. With 22 to 154 circuits and terminal sizes accommodating wire sections from 0.35 to 5.00mm², these connectors offer flexible design options and reliable performance. IP6K7/IP6K9K-rated for extreme environments, CMC/CMX Connectors feature TPA and meet global automotive standards.

Molex CMC / CMX Connector headers and receptacles
Pitch Current Wire Gauge Voltage Termination Style
2.00, 3.50, 3.70mm Up to 21.0A 20 to 10 AWG Up to 14V Solder, weld

MX150 Connectors

Proven MX150 Connectors offer a sealed automotive connector system supporting compact automotive and commercial vehicle applications.
Molex MX150 Connectors
Pitch Current Wire Gauge Voltage Termination Style
1.50, 3.00, 3.50, 4.50, 5.00mm Up to 22.0A 22 to 14 AWG Up to 500V Through hole, SMT

MX123 Sealed Automotive Connectors

Engineered for automotive control modules that require reliable performance in harsh under-hood environments, field-proven MX123 connectors provide high circuit density in a compact footprint to support space-constrained ECU, TCU and safety applications. IP67, IP68 and IP69K sealing helps protect against moisture and contaminants while supporting a wide range of circuit sizes, polarization options and wire-routing configurations.

MX123 Sealed Connection System from Molex with header, receptacle and wire dress cover
IP Rating Current Specifications Wire Gage Termination Style
IP67, IP68 and IP69K 11.0A, 25.0A GMW3191 22 to 18 AWG Through-hole

MX120G Connectors

Designed for harsh environments, compact MX120G Connectors are IP67-rated and support high circuit density. Simplified assembly is achieved with a single-piece female receptacle, matte silicone seal and self-guiding male header slot. Positive-locking and twist-lock features ensure secure terminal alignment and retention.

Molex MX120G Connector system including headers, receptacles and pre-crimped leads.
Pitch Current Wire Gauge Voltage Termination Style
3.20mm Up to 10.0A 22 to 16 AWG Up to 28V Through hole

MX150L Connectors

MX150L Connectors provide rugged, sealed solutions for industrial applications, supporting harsh-environment signal and power connections up to 40.0A. Mat-seal technology simplifies assembly and reduces labor costs, while flexible configurations accommodate multiple pitch designs. Integral TPA and optional CPA ensure secure, reliable connections with tactile/audible engagement clicks while blind-hole bosses protect against water ingress when submerged.

Molex MX150L Connectors including headers and receptacles.
Pitch Current Wire Gauge Voltage Termination Style
5.84, 7.62mm Up to 40.0A 22 to 8 AWG Up to 600V Crimp, through hole

HSAutoLink E Cable Assemblies and Connectors

Supporting 10BASE-T1S Ethernet communication for automotive applications, rugged HSAutoLink E connectors are designed to connect multiple sensors and actuators over a multi-drop (daisy-chain) network. This design saves weight, reduces complexity, lowers costs and enables next-generation vehicle architectures.

Molex HSAutoLink E 10BASE-T1S Cable Assembly.
Protocols Nodes Cable Topology
10BASE-T1S, 100BASE-T1, 1000BASE-T1 Up to 8 28 to 22 AWG Multi-drop Ethernet

Rugged Wire-to-Board Connectors for Aerospace and Defense


AirBorn M Series Micro-D Connectors

AirBorn M Series connectors are rugged, ultra-compact interconnects designed for aerospace, defense and high-reliability industrial applications. Their lightweight form factor maximizes space efficiency and operational reliability. These connectors are built to withstand extreme temperatures, vibration and shock, enabling peak performance even in the most demanding conditions.

Molex AirBorn M Series MIL-DTL-83513 Micro-D connectors.

AirBorn N Series Nano-D Connectors

AirBorn N Series connectors are ultra-compact, rugged interconnects designed for aerospace and defense applications where size, weight and reliability are critical. Built to withstand extreme temperatures, vibration and space-flight conditions, these connectors meet MIL-DTL-32139 standards and are available in pre-terminated flying leads or vertical and right-angle board-mount configurations with SMT or plated through-hole (PTH) termination.

Molex AirBorn N Series MIL-DTL-32139 Nano-D Connectors

AirBorn R Series 0.075" Rectangular Connectors

AirBorn R Series connectors feature 0.075" (1.905 mm) contact spacing and are engineered to meet or exceed MIL-DTL-55302 standards for mission-critical aerospace and defense applications. With flight-proven, vibration-resistant four-point contacts, these connectors ensure reliability and performance while operating under extreme temperatures, shock and moisture. A wide range of termination, configuration and mounting options provide design flexibility for demanding environments.

Molex AirBorn R Series MIL-DTL-55302 0.075" Rectangular Connectors.

AirBorn W Series 0.100" Rectangular Connectors

AirBorn W Series connectors are rugged PCB interconnects with 0.100" (2.54mm) contact spacing that are proven in aerospace, defense and space applications. Their three-point contact design ensures reliable electrical performance in extreme conditions, while multiple termination and configuration options provide flexibility and compatibility with traditional architectures.

Grey Molex AirBorn W Series rectangular connectors with gold pins.

AirBorn RC Series Stackable Connectors

AirBorn RC Series connectors are high-density, solderless stackable solutions that reduce connector count compared to traditional configurations. These connectors have 0.075" contact spacing and selectively loaded contacts for customizable signal routing. Robust press-fit contacts provide reliable, low-stress terminations that support aerospace and defense systems.

Molex AirBorn RC Series Stackable Connectors.

AirBorn AirStrip Micro-Strip Connectors

Designed for aerospace, defense, industrial and medical electronics, AirBorn AirStrip connectors are ultra-compact, rugged and high-reliability solutions. The lightweight, low-profile design is available in vertical, right-angle and I/O cable mount configurations for maximum layout flexibility, while versatile row and contact options simplify assembly and integration. MIL-DTL‑83513–qualified contacts help ensure stable connections for compact, low-pin-count applications.

Various types of Molex AirBorn AirStrip connectors including right-angle receptacles, pre-wired I/O plugs and more.

AirBorn verSI High-Density Connectors

Engineered for high-speed, high-density signal and power applications in mission-critical environments, AirBorn verSI Series connectors feature an open-pin field design supporting vertical, right-angle, cable and flex circuit mounting. Offering 40 to 500 contacts in plastic or rugged metal housings, these connectors provide reliable connectivity and multiple configuration options that enhance design flexibility.

Molex AirBorn verSI High-Density Connectors.

AirBorn SInergy Modular High-Speed Hybrid Connectors

AirBorn SInergy connectors are modular hybrid solutions with one to five configurable bays, allowing customizable signal and RF arrangements. These connectors support data rates up to 25Gbps per lane, with aggregate bandwidths reaching 75Gbps. Qualified to MIL-DTL‑83513 standards, these connectors offer flexible assembly options and multiple mounting configurations.

Molex AirBorn SInergy Modular High-Speed Hybrid Connector with five bays and a combination of signal and SMPM RF interfaces.

AirBorn microSI High-Speed Micro-D Connectors

Designed for mission-critical performance where robust connectivity and durability are paramount, AirBorn microSI connectors are rugged, high-speed connectors engineered for next-generation aerospace, satellite, military and naval systems. These connectors support up to 10Gbps data rates for demanding signal integrity applications. The MIL-DTL-83513 qualified four-point contact system and rugged metal shells provide superior reliability in harsh environments.

Various Molex AirBorn microSI connectors including vertical wire-to-board, right-angle wire-to-board and cable connectors.

Frequently Asked Questions


What is a wire-to-board connector?

A wire-to-board connector is an electrical and mechanical interface joining a PCB with a discrete wire or cable assembly. This connection can be used to transmit signals, power or both between electronic components and devices.

What are wire-to-board connectors used for?

Wire-to-board connectors are used to create a separable electrical connection between PCBs and electronic components, power sources, wire harnesses or other PCBs using discrete wires or cable assemblies. Wire-to-board connectors enable simpler manufacturing and maintenance, modular designs and streamlined upgradability when compared with hard-wired or soldered connections. Wire-to-board connectors are common in industrial automation, robotics, consumer electronics, medical devices, appliances, automotive electronics, and data communications equipment.

How do I select the right wire-to-board connector?

Selecting the correct wire-to-board connector involves choosing an interconnect solution that meets all the demands of the specific application. Features to consider include circuit count, current and voltage rating, pitch, wire gauge, overall connector size, operating environment, and locking or vibration-resistant features if needed.

What is the difference between wire-to-board and wire-to-wire connectors?

Wire-to-board connectors join PCBs with discrete wires or cable assemblies, while wire-to-wire connectors connect one wire or cable assembly directly to another and are not fixed to a PCB.

What is the connector pitch, and why is it important?

The connector pitch is the center-to-center distance between adjacent electrical contacts. Miniaturized connectors with small pitches are ideal for compact devices and high-density applications, while connectors with larger pitches can often support high-power transmission.

Which wire-to-board connectors are best for compact electronic devices?

The best solutions for compact electronic devices are miniaturized, fine-pitch connectors designed to optimize PCB real estate. Compact wire-to-board connectors from Molex, such as Zero-Hachi Connectors, provide reliable connections with pitches as small as 0.80mm.

Are wire-to-board connectors available with locking features?

Yes, it is common for wire-to-board connectors to offer locking features, including positive locks, terminal position assurance (TPA), independent secondary locking (ISL) and audible mating confirmation. These features ensure reliability in applications prone to vibration or shock forces.

What features improve wire-to-board connector reliability?

Wire-to-board connector reliability is improved with locking features such as TPA, ISL or connector position assurance (CPA); polarization and anti-stubbing features that reduce assembly errors; and features such as dual-point contacts and fully shrouded headers that enhance electrical connections.

Are there wire-to-board connectors designed for high-vibration environments?

Yes, many wire-to-board from Molex are designed with locking mechanisms and multiple points of contact to improve electrical connectivity and reliability in applications subject to constant vibration or high shock forces.

Why choose Molex wire-to-board connectors?

Molex is a one-stop shop for electrical connectivity, offering a broad selection of wire-to-board connector solutions that includes miniaturized signal connectors, high-power systems, hybrid power-and-signal designs and positive-locking interconnects. Together with robust engineering support and a proven record of quality, these solutions support a wide range of applications across multiple industries and environments.