| Connector Types | Fiber Counts | Fiber Types | Operating Temperature |
|---|---|---|---|
| MTP, MPO | 8, 12, 16, 24, 32, 48, 72, 144, 288 | Multi-mode, low-loss, single-mode | -5 to +70°C |
Features and Benefits
Data centers need to increase their capacity to meet AI-driven demand but must fit this added capability into limited space. To accomplish this, designers are looking for high-performance interconnect solutions that are flexible, modular and easy to install. These solutions must feature robust, reliable components that deliver consistent performance, simplify installation and minimize maintenance and system downtime.
By using reliable high-density connectors, data centers can increase bandwidth capability without the need for additional space, enabling cost-effective capacity upgrades. Utilizing standardized connectors and flexible cables simplifies system design, streamlines installation and maintenance work, and helps shorten upgrade timelines.
MPO Cable Assemblies and Adapters deliver high-density connections that maximize the bandwidth possible in a rack unit. They use round cable to optimize routing flexibility and industry-standard MPO connectors to simplify system design. Key features of Molex MPO cables also include rugged construction to ensure reliable performance, color coding and keying to make installation easier, and multiple fibers consolidated into a single connector to help simplify architectures.
Applications by Industry
Data Center Storage Systems
Optical electrical modules
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What kinds of breakout cables are available with MTP or MPO connectors?
Molex offers MTP-to-LC duplex, MPO-to-MDC, MPO-to-SN and MPO-to-MMC breakouts as standard products. Breakouts with other connector types may be available as custom solutions. EMI-shielded adapters are also available in MTP- or MPO-to-MT as well as MTP- or MPO-to-HBMT configurations.
What kind of trunk cables are available?
MPO trunk cables are available in 72-, 144- and 288-fiber configurations.
Are Type-A and Type-B cables available?
Yes, MPO Cable Assemblies are available in both configurations, as well as male and female.
What is an MPO Cable?
An MPO cable assembly uses high-density MPO or MTP connectors, utilizing high fiber counts within a single connector housing to deliver high-density fiber optic connectivity within or between devices.
Why choose MPO Cables for high-density networks?
The design of the MPO connector incorporates up to 48 fibers into a single connector housing, delivering high fiber density for space-constrained applications and simplifying system architecture by reducing the number of connectors required.