Features and Benefits
Aerospace, defense and industrial systems subject to extreme operational and environmental conditions require robust and reliable power. Power supplies must be ruggedized to meet military specifications for shock, vibration and EMI resistance, and need to comply with VITA 62, OpenVPX and SOSA standards to ensure interoperability and scalability. Power solutions must also be optimized for SWaP-C to enable use in space- and weight-constrained systems.
Using robust and high-performance power supplies that meet or exceed military specifications ensures a highly reliable power source for essential systems in harsh-duty applications. Compliance with SOSA and OpenVPX standards ensures interoperability, scalability and upgradeability, helping future-proof complex systems.
AirBorn VPX Power Supplies are rugged by design, delivering durable power solutions for embedded computing, signal processing and communications systems in aerospace, defense and industrial applications. These solutions meet or exceed MIL-STD-810 and MIL-STD-461 specifications, align with SOSA, and are fully compliant with VITA 62 and OpenVPX standards. This helps ensure easy integration, vendor interoperability and streamlined upgrades in a standardized solution. AirBorn VPX Power Supplies are available in compact, SWaP-C-optimized 3U versions or high-capacity and scalable 6U versions, with customizable voltage, sequencing and cooling options that enhance flexibility and minimize design constraints.
Datasheets and Guides
Featured Videos
AirBorn VPX Power Supplies
Take a closer look at high-capacity 6U AirBorn VPX Power Supplies and see how their exceptional efficiency, high power 2,300+W output and advanced protection features help ensure reliable operation and enhance design flexibility for demanding aerospace and defense applications.
Applications by Industry
Commercial aircraft
Helicopters
Fighter jets
Military ground vehicles
Naval ships
Unmanned aerial vehicles (UAVs)
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are AirBorn VPX Power Supplies?
AirBorn VPX Power Supplies are rugged, modular power supplies for VPX-based embedded computing that are aligned with SOSA, OpenVPX (VITA 46) and VITA 62 standards. These power supplies deliver proven reliability and efficient power for high-performance aerospace, defense and industrial systems, including airborne, naval and ground-based platforms.
What voltages and outputs are available?
Standard VPX power supply options for rails include +12V (up to 180.0A), +5V, +3.3V and auxiliary rails. Custom outputs with programmable voltage, sequencing and hold-up options are available.
What compliance and certification standards do these solutions meet?
AirBorn VPX Power Supplies are SOSA aligned and meet VITA 62, VITA 46, MIL-STD-810 and MIL-STD-461 standards for shock, vibration, EMI and environmental performance.
What are the main differences between 3U and 6U AirBorn VPX Power Supply options?
Compact 3U power supplies are SWaP-C optimized and support up to 1,000W, making them suitable for UAVs and small form-factor systems. Higher-capacity 6U power supplies deliver 2,300+W, support more rails and offer advanced cooling options, making them ideal for radar, electronic warfare and other high-performance systems.
What cooling options are supported?
AirBorn VPX Power Supplies offer conduction cooling at the card edge, air flow-through across the card and liquid flow-through using embedded channels for managing extreme thermal loads.
Can the supplies be redundant or parallel?
Yes, AirBorn VPX Power Supplies support parallel operation for redundancy or increased total power, including intelligent load sharing and health monitoring.