Product Highlights
| Wire AWG: | Insulation: | Impedance: |
|---|---|---|
| 34, 32, 30, 28 | Fluoropolymer | 85 Ohms ± 5, 90 Ohms ± 5, 100 Ohms ± 5 |
Features and Benefits
Overview
Space-constrained applications, such as data centers’ internal server interconnects, require cables that are not only low loss, but compact. The compact profile is necessary to provide minimal airflow obstruction within the system. Temp-Flex TwinMax High-Temp/Low-Loss Twin-Axial Cable as small as 0.56 by 0.88mm, making it ideal for applications with strict space limitations.
High-speed data transfer within server and data center backplane applications require high-performance channels with excellent loss characteristics. These environments can include temperatures that range from ambient room temperature up to 85°C. Temp-Flex TwinMax High-Temp/Low-Loss Twin-Axial Cable, with fluoropolymer insulation, delivers predictable performance at a range of temperatures and no degradation after exposure to harsh temperatures. Temp-Flex TwinMax cable provides stable performance through a range of bend conditions.
Applications
Infotainment systems
Self-driving vehicles
Backplanes
Internal servers
Backplanes
Servers
This is not a definitive list of applications for this product. It represents some of the more common uses.