Skip to main content

Humanoid Robotics Connectors and Interconnect Solutions

When incorporating high-speed sensing and distributed control to drive power-intensive actuation in humanoid robots, engineers face the challenge of routing both power and high-speed data through a densely packed, dynamic architecture. Robust, high-bandwidth connectors provide reliable data throughput and power handling required in these demanding applications. Molex offers a broad portfolio of high-speed connectors that deliver space-saving footprints with mechanical durability to support dependable and scalable performance in humanoid robotic systems.

Key Connectivity Challenges in Humanoid Robotics


Humanoid robots combine vision systems, distributed control and high-power actuation into a confined, dynamic frame, creating parallel challenges in signal integrity and long-term mechanical reliability. High-bandwidth camera and sensor data streams require fast interconnect pathways spanning the robot to enable seamless, real-time processing. The data lines often run alongside motor-drive and switching electronics, creating a noisy interconnect environment that threatens signal fidelity. Furthermore, routing connectors and cables through constantly moving joints leads to gradual wear and mechanical stress, compromising operational longevity, especially as form factors continue to shrink.

Connectivity solutions engineered for both electrical performance and mechanical endurance help overcome these complex challenges. Low-loss, shielded data connectors with controlled-impedance structures preserve signal quality along high-speed channels, while low-resistance power connectors minimize voltage drop and power loss. Flexible, space-saving connectors support compact PCB layouts and durable, high-density routing through articulated structures. Vibration-resistant connectors maintain secure mating and consistent operation under continuous movement.

Molex offers high-current power connectors for low-loss power delivery and high-bandwidth interconnects for dependable data transmission in vision and sensing systems. Durable, high-density flat flexible cable/flexible printed circuit (FFC/FPC) and board-to-board connectors simplify routing through joints and tight areas, supporting space-efficient, scalable designs. Molex rugged connectivity solutions incorporate robust locking mechanisms to ensure connection stability within vibration-intensive humanoid robotic environments.

Humanoid Robotics Vision and Perception Systems


Vision and LiDAR systems generate high-bandwidth data loads that require fast, low-latency transmission, despite significant EMI from adjacent motors and switching electronics. Compact, low-loss interconnects use shielded, controlled-impedance configurations to reliably route high-speed data and power lines in close proximity. Molex high-speed differential connectors, such as HSAutoLink C Connectors, preserve signal quality across vital data paths including LiDAR-to-main-PCBA links in space-constrained robotic designs.

Camera

  Configuration Pitch  Mated Height Circuits Current Operating Temperature
Quad Row Connectors Board-to-board  0.175mm 0.50, 0.60, 0.80mm 12 to 80 Up to 4.0A -40 to +85°C
SlimStack Connectors 0.35 to 1.25mm 0.60 to 16.00mm 6 to 240 Up to 18.0A -40 to +105˚C
  Configuration Pitch  Wire Size Circuits Current Voltage
DuraClik Connectors Wire-to-board 2.00mm 26 to 22 AWG 2 to 24 Up to 3.3A Up to 125V
Micro-Lock Plus Connectors 1.25 to 2.00mm 30 to 22 AWG 2 to 42 Up to 4.7A Up to 250V
PicoBlade Connectors 1.25mm  32 to 26 AWG 2 to 15 Up to 2.5A Up to 125V
Pico-Clasp Connectors 1.00mm 32 to 28 AWG 2 to 50 Up to 2.0A Up to 100V
Rely-On Connectors 1.00mm 32 to 28 AWG 2 to 10 Up to 2.5A Up to 100V
  Configuration Pitch  Height Circuits Current Voltage
FFC/FPC Connectors FFC/FPC 0.20 to 2.00mm 0.65 to 11.95mm 2 to 120 Up to 0.5A per circuit Up to 50V
  Configuration Current Voltage Operating Temperature Data Transfer Speed Data Rate
High-Speed FAKRA-Mini Interconnect System High-speed I/O Up to 1.0A   -40 to +105°C   Up to 28Gbps
HSAutoLink C Interconnect System Up to 1.25A  Up to 48V -40 to +105°C   Up to 40Gbps
USB Type-C Connectors Up to 6.0A Up to 48V -30 to +85°C; -40 to +85°C Up to 40Gbps  

LiDAR

  Configuration Pitch  Mated Height Circuits Current Operating Temperature
Quad Row Connectors Board-to-board  0.175mm 0.50, 0.60, 0.80mm 12 to 80 Up to 4.0A -40 to +85°C
SlimStack Connectors 0.35 to 1.25mm 0.60 to 16.00mm 6 to 240 Up to 18.0A -40 to +105˚C
  Configuration Pitch  Wire Size Circuits Current Voltage
DuraClik Connectors Wire-to-board 2.00mm 26 to 22 AWG 2 to 24 Up to 3.3A Up to 125V
Micro-Lock Plus Connectors 1.25 to 2.00mm 30 to 22 AWG 2 to 42 Up to 4.7A Up to 250V
Pico-Clasp Connectors 1.00mm 32 to 28 AWG 2 to 50 Up to 2.0A Up to 100V
Pico-EZmate Connectors 1.00 to 1.80mm 30 to 22 AWG 2 to 7 Up to 5.0A Up to 250V
Pico-SPOX Connectors 1.50mm 32 to 24 AWG 2 to 15 Up to 3.5A Up to 250V AC (RMS)/DC
Rely-On Connectors 1.00mm 32 to 28 AWG 2 to 10 Up to 2.5A Up to 100V
  Configuration Pitch  Height Circuits Current Voltage
FFC/FPC Connectors FFC/FPC 0.20 to 2.00mm 0.65 to 11.95mm 2 to 120 Up to 0.5A per circuit Up to 50V
  Configuration Current Voltage Operating Temperature Data Transfer Speed Data Rate
HSAutoLink II Interconnect System High-speed I/O Up to 1.5A Up to 36V  -40 to +105°C   Up to 13.5Gbps
HSAutoLink C Interconnect System Up to 1.25A  Up to 48V -40 to +105°C   Up to 40Gbps
USB Type-C Connectors Up to 6.0A Up to 48V -30 to +85°C; -40 to +85°C Up to 40Gbps  
  Configuration Current Voltage IP Rating Operating Temperature
M12 Connectors Circular Up to 16.0A (L code) Up to 250V IP67, IP68 -30 to +85°C
MiniCirc Circular Connectors Up to 3.0A (2 to 5 pins)
Up to 2.5A (6 pins)
Up to 60V DC IP68 -40 to +85°C

Premo-Flex FFCs

The large data streams from LiDAR and camera modules must be routed through compact humanoid robot assemblies with minimal signal loss or interference. High-speed differential interconnects that support flexible routing help minimize signal degradation across the tight, dynamic pathways within the humanoid. With support for low-voltage differential signaling (LVDS), Premo-Flex FFC/FPC cables deliver flexible, high-speed connectivity for camera and LiDAR systems, ensuring stable, low-noise signal transmission.

Power and Signal Cable Assemblies

Camera and LiDAR systems demand reliable power and signal connections for consistent performance and a reduced risk of assembly errors. Pre-assembled cable solutions streamline prototyping by minimizing tooling costs and providing accurate pin-to-pin mapping out of the box. Molex Power and Signal Cable Assemblies arrive fully terminated and ready to connect, with rugged housings that help prevent mis-mating and terminal backout.

Humanoid Robotics Human Interaction Interfaces


In dense humanoid interfaces, low power and low-level signals and control lines used by microphones and interface electronics are susceptible to electrical noise from surrounding components. Compact connectors with reliable contact performance at a fine pitch deliver consistent electrical performance and secure mating to support miniaturized interface systems. Molex flexible, low-profile connectors maintain signal integrity with secure locking mechanisms, ensuring reliable operation in human–robot interaction applications.

LED

  Configuration Pitch  Wire Size Circuits Current Voltage
CLIK-Mate Connectors Wire-to-board 1.25 to 2.00mm 30 to 22 AWG 2 to 34 Up to 4.0A Up to 250V
DuraClik Connectors 2.00mm 26 to 22 AWG 2 to 24 Up to 3.3A Up to 125V
Micro-Lock Plus Connectors 1.25 to 2.00mm 30 to 22 AWG 2 to 42 Up to 4.7A Up to 250V
Pico-Clasp Connectors 1.00mm 32 to 28 AWG 2 to 50 Up to 2.0A Up to 100V
  Configuration Pitch  Height Circuits Current Voltage
FFC/FPC Connectors FFC/FPC 0.20 to 2.00mm 0.65 to 11.95mm 2 to 120 Up to 0.5A per circuit Up to 50V
Flexible Printed Circuits (FPCs) Flexible interconnect solutions          

Microphone

  Configuration Pitch  Wire Size Circuits Current Voltage
DuraClik Connectors Wire-to-board 2.00mm 26 to 22 AWG 2 to 24 Up to 3.3A Up to 125V
Micro-Lock Plus Connectors 1.25 to 2.00mm 30 to 22 AWG 2 to 42 Up to 4.7A Up to 250V
Pico-Clasp Connectors 1.00mm 32 to 28 AWG 2 to 50 Up to 2.0A Up to 100V
Zero-Hachi Connectors 0.80mm 32 to 28 AWG 2 to 30 Up to 2.5A Up to 30V
  Configuration Pitch  Height Circuits Current Voltage
FFC/FPC Connectors FFC/FPC 0.20 to 2.00mm 0.65 to 11.95mm 2 to 120 Up to 0.5A per circuit Up to 50V
Flexible Printed Circuits (FPCs) Flexible interconnect solutions          

Premo-Flex FFCs

In the confined footprint of a robotic user interface, LED indicators and microphone modules require compact interconnects that support stable signal paths in dense, noise-prone environments. Flexible cable interconnects help preserve signal integrity, even when routed through complex internal geometries. With their low-profile construction and flexible routing capability, Premo-Flex FFC/FPC cables simplify the integration of LED and microphone modules into increasingly dense robotic designs.

Humanoid Robotics Central Control and Motion Sensing Systems


The main control board and motion sensing systems in humanoid robots route high-speed data and power in close proximity, introducing significant EMI and crosstalk challenges. Shielded, high-bandwidth interconnects that combine a high-current, fine-pitch configuration with stable electrical contact performance support reliable, high-density routing in control and motion systems. Molex controlled-impedance solutions join compact, high-pin-count designs with robust power delivery in a single system, supporting higher system integration. Engineered for contact durability and current-carrying capability, these connectors ensure consistent electrical performance in demanding robotic applications.

Main Control Board

  Configuration Pitch  Mated Height Circuits Current Operating Temperature
C-Grid Connectors Board-to-board 2.54mm 9.40 to 13.80mm 2 to 80 Up to 3.0A -40 °C to +105 °C (tin), -55 °C to +120 °C (gold)
EXTreme Ten60 High-Power Connectors 2.00 to 7.50mm 10.00mm 1 to 72 Up to 94.0A -40 to +105°C
Mirror Mezz Connectors 1.50 by 4.00mm 5.00, 8.00 and 11.00mm Up to 270 differential pairs Up to 1.0A -40 to +105°C
SlimStack Connectors 0.35 to 1.25mm 0.60 to 16.00mm 6 to 240 Up to 18.0A -40 to +105˚C
ZN Stack Connectors 0.50mm 10.00 to 30.00mm 60 to 200 Up to 40.0A (power pin), 0.5A (signal pin) -40 to +125°C
  Configuration Pitch  Wire Size Circuits Current Voltage
Clik-Mate Connectors Wire-to-board 1.25 to 2.00mm 30 to 22 AWG 2 to 34 Up to 4.0A Up to 250V
DuraClik Connectors 2.00mm 26 to 22 AWG 2 to 24 Up to 3.3A Up to 125V
Micro-Fit Connectors 3.00mm 30 to 18 AWG 2 to 24 Up to 10.5A Up to 600V
Micro-Lock Plus Connectors 1.25 to 2.00mm 30 to 22 AWG 2 to 42 Up to 4.7A Up to 250V
Mini50 Connectors 2.00mm 26 to 22 AWG 2 to 38 Up to 4.0A Up to 14V DC
Nano-Fit Connectors 2.50mm 26 to 20 AWG 2 to 16 Up to 8.0A Up to 250V AC (RMS)/DC
PicoBlade Connectors 1.25mm 32 to 26 AWG 2 to 15 Up to 2.5A Up to 125V
  Configuration Current Data Rate Routing Profile
MiniMix Hybrid Power and Signal Connectors Wire-to-board Up to 15.0A Up to 1Gbps Ethernet 5.65mm
  Configuration Pitch  Height Circuits Current Voltage
FFC/FPC Connectors FFC/FPC 0.20 to 2.00mm 0.65 to 11.95mm 2 to 120 Up to 0.5A per circuit Up to 50V
  Configuration Current Voltage Operating Temperature Data Transfer Speed Data Rate
High-Speed FAKRA-Mini Interconnect System High-speed I/O Up to 1.0A   -40 to +105°C    Up to 28Gbps
HSAutoLink C Interconnect System Up to 1.25A  Up to 48V -40 to +105°C   Up to 40Gbps
USB Type-C Connectors Up to 6.0A Up to 48V -30 to +85°C; -40 to +85°C Up to 40Gbps  
  Configuration Current Voltage IP Rating Operating Temperature
M12 Connectors Circular Up to 16.0A (L code) Up to 250V IP67, IP68 -30 to +85°C
MiniCirc Circular Connectors Up to 3.0A (2 to 5 pins)
Up to 2.5A (6 pins)
Up to 60V DC IP68 -40 to +85°C

Power and Signal Cable Assemblies

As the central control system of the robot, the main control board requires uninterrupted power and stable signal paths to cameras, sensors, actuators and distributed control modules. EMI-shielded cable assemblies deliver high-speed data and reliable power delivery, while supporting organized routing and secure mating between interconnected subsystems. Molex power and signal cable assemblies provide shielded signal communication between the main controller and connected boards, while pre-terminated, keyed designs simplify integration for faster, more efficient manufacturing.

Inertial Sensing and Balance (IMU)

  Configuration Pitch  Mated Height Circuits Current Operating Temperature
EXTreme Ten60 High-Power Connectors Board-to-board 2.00 to 7.50mm 10.00mm 1 to 72 Up to 94.0A -40 to +105°C
SlimStack Connectors 0.35 to 1.25mm 0.60 to 16.00mm 6 to 240 Up to 18.0A -40 to +105˚C
  Configuration Pitch  Wire Size Circuits Current Voltage
DuraClik Connectors Wire-to-board 2.00mm 26 to 22 AWG 2 to 24 Up to 3.3A Up to 125V
Micro-Lock Plus Connectors 1.25 to 2.00mm 30 to 22 AWG 2 to 42 Up to 4.7A Up to 250V
Nano-Fit Connectors 2.50mm 26 to 20 AWG 2 to 16 Up to 8.0A Up to 250V AC (RMS)/DC
PicoBlade Connectors 1.25mm 32 to 26 AWG 2 to 15 Up to 2.5A Up to 125V

Humanoid Robotics Power and Energy Management System


Humanoid robotic battery systems must deliver consistent high-current power from a compact architecture, posing challenges for implementing reliable interconnects with low voltage drop and dependable thermal management. Secure, low-resistance connectors enable efficient energy transfer within dense power distribution systems. Incorporating high-power contact designs, Molex connectivity solutions ensure low-loss power delivery with robust thermal stability. Among these, EXTreme Power Connectors integrate power and signal lines in a low-profile form factor, supporting hybrid power distribution in space-constrained robot actuators.

Battery Pack

  Configuration Pitch  Mated Height Circuits Current Operating Temperature
EXTreme Guardian System Board-to-board 5.15, 5.78mm 7.50 to 25.90mm 2 to 70 Up to 80.0A -40 to +125°C
EXTreme Ten60 High-Power Connectors 2.00 to 7.50mm 10.00mm 1 to 72 Up to 94.0A -40 to +105°C
SlimStack Connectors 0.35 to 1.25mm 0.60 to 16.00mm 6 to 240 Up to 18.0A -40 to +105˚C
  Configuration Pitch  Wire Size Circuits Current Voltage
Clik-Mate Connectors Wire-to-board 1.25 to 2.00mm 30 to 22 AWG 2 to 34 Up to 4.0A Up to 250V
Micro-Lock Plus Connectors 1.25 to 2.00mm 30 to 22 AWG 2 to 42 Up to 4.7A Up to 250V
MX150 Mid-Voltage Connectors 3.50mm 22 to 14 AWG 4 to 20 Up to 22.0A Up to 60V
Nano-Fit Connectors 2.50mm 26 to 20 AWG 2 to 16 Up to 8.0A Up to 250V AC (RMS)/DC
  Configuration Pitch  Height Circuits Current Voltage
FFC/FPC Connectors FFC/FPC 0.20 to 2.00mm 0.65 to 11.95mm 2 to 120 Up to 0.5A per circuit Up to 50V
  Configuration Beta Range Resistance Range Operating Temperature
NTC Ring Temperature Sensor Cable assembly 3K to 5K 1K to 100K Ohms -40 to +105°C

Premo-Flex FFCs

As battery management systems move toward more compact power architectures, the bulk and complexity of traditional wire harnesses create routing challenges for low-power monitoring and control signals. Low-profile, flexible interconnects support organized and repeatable routing of multiple signal paths while withstanding vibration and repeated movement without adding excess weight or increasing fatigue risk. With their thin, flat construction, Premo-Flex FFC/FPC solutions consolidate multiple signal lines into a single cable, reducing wiring clutter and ensuring cleaner, more consistent routing within space-constrained robotic power systems.

Humanoid Robotics Motion Actuation and Manipulation Systems


Actuation and manipulation systems within humanoid robots must reliably transmit power and control signals through compact joints, where repeated motion and vibration lead to wear and intermittent connectivity. Rugged, fine-pitch connectors maintain dependable connectivity across large, vibration-intensive joints and confined hand and finger assemblies. Molex offers a portfolio of durable, space-saving interconnects engineered for constantly moving robotic joints, including rugged, IP68-rated MiniCirc Circular Connectors for servo motors and ultra-thin Printed Electronics Touch Foils for precise touch sensing in dexterous hands.

Arms and Legs

  Configuration Pitch  Wire Size Circuits Current Voltage
CLIK-Mate Connectors Wire-to-board 1.25 to 2.00mm 30 to 22 AWG 2 to 34 Up to 4.0A Up to 250V
Micro-Lock Plus Connectors 1.25 to 2.00mm 30 to 22 AWG 2 to 42 Up to 4.7A Up to 250V
Pico-Lock Connectors 1.00 to 3.00mm 16 to 32 AWG 2 to 12 Up to 10.0A Up to 250V AC (RMS)/DC
  Configuration Current Data Rate Routing Profile
MiniMix Hybrid Power and Signal Connectors Wire-to-board Up to 15.0A Up to 1Gbps Ethernet 5.65mm
  Configuration Current Voltage IP Rating Operating Temperature
Flexible Printed Circuits (FPC's) Flexible interconnect solutions        
Industrial SPE Connectors Circular Up to 4.0A (+60°C); 1.5A (+85°C) Up to 60V DC IP20, IP65, IP67 -40 to +85°C 
MiniCirc Circular Connectors Up to 3.0A (2 to 5 pins)
Up to 2.5A (6 pins)
Up to 60V DC IP68 -40 to +85°C

Dexterous Hand

  Configuration Pitch  Wire Size Circuits Current Voltage
DuraClik Connectors Wire-to-board 2.00mm 26 to 22 AWG 2 to 24 Up to 3.3A Up to 125V
Pico-EZmate Connectors 1.00 to 1.80mm 32 to 28 AWG 2 to 7 Up to 5.0A Up to 100V
Zero-Hachi Connectors 1.00 to 0.80mm 32 to 28 AWG 2 to 30 Up to 2.5A Up to 30V
  Configuration Current Data Rate Routing Profile
MiniMix Hybrid Power and Signal Connectors Wire-to-board Up to 15.0A Up to 1Gbps Ethernet 5.65mm
  Configuration Pitch  Mated Height Circuits Current Operating Temperature
Flexible Printed Circuits (FPCs) Flexible interconnect solutions          
SlimStack Connectors Board-to-board 0.35 to 1.25mm 0.60 to 16.00mm 6 to 240 Up to 18.0A -40 to +105˚C

Printed Electronics Touch Foils

Touch and pressure sensing in dexterous humanoid hands require tactile sensors to be embedded within tight, dynamic finger structures. Flexible, ultra-thin solutions that conform to curved surfaces help maintain fast, accurate touch detection during constant movement. Incorporating PEDOT-based conductive materials, Molex Printed Electronics Touch Foils offer highly responsive, transparent sensing that integrates seamlessly into confined finger geometries.

Frequently Asked Questions


What are the key connector requirements for managing cross-joint connectivity in humanoid robots?

When routing signal and power lines through compact humanoid robot joints, engineers need miniature, low-profile connectors that offer reliable electrical performance within tightly constrained mechanical spaces. Space-saving connectors with small-diameter cables are crucial for efficient threading through joints without increasing assembly complexity. Beyond compactness, constantly moving joints require vibration-resistant connectors that provide secure retention and ingress protection, such as IP68 sealing. Molex MiniCirc connectors with application-appropriate IP ratings deliver robust wire-to-board connectivity solutions for tight articulation points while ensuring long-term reliability in dynamic, ingress-prone environments.

How do hybrid connectors optimize routing efficiency in space-constrained humanoid robots?

Hybrid connectors optimize routing efficiency in space-constrained humanoid robots by combining power, signal and data transmission into a single interconnect interface, reducing cable bulk and connector count within tightly packaged designs. Hybrid connectors also simplify the bill of materials while streamlining the assembly process. The consolidated design of these connectors minimizes potential failure points in complex, articulated assemblies. Molex EXTreme Ten60 hybrid connectors offer an integrated platform for efficient, high-current power delivery and signal integration, supporting compact, reliable connectivity in humanoid designs.

What connector characteristics are essential for maintaining signal integrity in compact humanoid robots?

Maintaining signal integrity in humanoid robots requires high-bandwidth, EMI-shielded connectors with strong retention mechanisms to provide fast, uninterrupted signal transmission. High-speed paths rely on low-loss connectors with controlled-impedance configurations to prevent signal degradation. Since these signals are often routed in close proximity to power lines, contact designs must incorporate optimized shielding and grounding features to minimize EMI and crosstalk. Another factor that threatens signal fidelity is constant vibration, which can lead to signal intermittency. High-density, fine-pitch connectors with consistent contact performance and dependable mating must be selected to ensure stable performance in tight, motion-intensive robot architectures.

What cable characteristics are essential for wiring through multi-degree-of-freedom (DOF) humanoid robot joints?

Wiring through multi-DOF humanoid robot joints requires cables with a high flex life, durable insulation, strain relief support and stable signal performance to withstand repeated flexing, rotation and vibration. The ongoing mechanical stress can accelerate wear and fatigue in both the connector and cable. The challenge intensifies as routing paths grow more complex and sensing demands rise in humanoid robots. To address this, Molex Premo-Flex Flat Flexible Cables offer connectivity solutions engineered for strain relief and high flex life spanning 10K to 5M cycles, supporting reliable connections through confined, vibration-prone joints.

What design features help prevent connector un-mating and cable stress in dynamic humanoid robot applications?

Humanoid robots can combine secure mechanical connector retention with proper cable management techniques to prevent the unintended un-mating of connectors while minimizing mechanical stress on cables during repeated motion and vibration. Common connector retention methods are friction locks, positive latches and secondary locking features such as connector position assurance (CPA). Depending on the application’s vibration level and routing constraints, engineers should choose the retention approach that provides secure mating without undermining serviceability or assembly efficiency. To further enhance the durability of connections, cable management and strain relief features can be used to control routing and reduce stress concentration from sharp bends or repeated flexing near the connector interface. Together, these measures improve connector reliability and service life in high-motion robotic applications.

What connector features are essential for high-speed AI data transfer in humanoid robotic systems?

To integrate AI and edge computing capabilities, humanoid robots require compact, high-speed connectors that maintain signal integrity in electrically noisy environments with increasing data rate demands. The tight confines of robots often force designers to route high-speed data paths alongside power electronics, exposing sensitive signals to electromagnetic interference. Shielded connectors with controlled-impedance designs help minimize signal degradation and crosstalk between signal and power lines, preserving data fidelity. Molex MirrorMezz Connectors offer space-saving, high-bandwidth connectivity solutions that support mezzanine-style board stacking, ensuring fast, reliable data transfer in AI-driven robotic systems.