Designers of high-performance storage servers – particularly in real-time environments – achieve the best data transfer rates through a strategy of maximizing signal integrity and minimizing latency. This optimization effort leads to the dual challenges of increasing storage density within confined spaces and the significant thermal loads that come with higher storage capacities.
In order to resolve these issues, engineers can leverage high-speed interfaces such as Non-Volatile Memory Express (NVMe), Peripheral Component Interconnect Express (PCIe), Serial Attach SCSI (SAS) and 100Gbps Ethernet, along with advanced interconnects such as NVMe over Fabrics (NVMe-oF) and direct-attached storage solutions. These technologies boost data transfer speeds and ensure low-latency pathways to maintain real-time data access. Future-proof storage solutions that optimize PCB space utilization and incorporate advanced thermal management techniques allow systems to scale without jeopardizing hardware performance.
Molex helps designers overcome these challenges with high-speed server storage interconnects engineered for superior signal integrity, meeting the latest industry performance standards like PCIe Gen 5 and Gen 6. Versatile form and function provide the flexibility needed to maximize space without compromising performance. Featuring low mated heights and reduced footprints to enhance airflow and heat dissipation, Molex storage server connectivity solutions deliver superior thermal management.