Skip to main content
Molex high-speed pluggable I/O products including a CDFP PCIe Generation 6 Connector System interconnect assembly and a BiPass Cable Assembly.

Connectors

High-Speed Pluggable I/O

Today’s networking and data center professionals face rapidly escalating bandwidth requirements, demanding high-density interconnects that allow today’s streamlined form factors to support tomorrow’s capabilities. Molex empowers customers with scalable high-speed pluggable input-output (I/O) solutions that help address next-generation thermal and performance needs for future-proof configurations. Our one-stop innovations include precision-engineered cables, connectors and cages that reflect leading-edge protocols and standards, like QSFP-DD and OSFP.

Industry Standard Pluggable I/O


XPO Connector Assemblies

Next-generation 224Gbps XPO Connector Assemblies deliver four times the front-panel density of OSFP connectors. XPO connectors ensure superior bandwidth and power efficiency for panel-to-ASIC BiPass flyover connections.

QSFP-DD Connector System

QSFP-DD Connector System

QSFP-DD Interconnect System’s 8-lane electrical interface transmits 28G NRZ, 56G PAM-4 and 112G PAM-4, up to 200, 400 or 800 Gbps aggregate. Backwards compatible with QSFP.
QSFP-DD Connector System

QSFP Connector System

28G NRZ, 56G PAM-4, 112G PAM-4, up to 100, 200 or 400Gbps aggregate. Offer low insertion loss and cross talk plus excellent electromagnetic interference (EMI) containment.
QSFP connectors, cages and cable assemblies.

OSFP Connector System

The OSFP Connector System offers up to 224Gbps PAM-4 per lane and 1.6Tbps aggregate data rates, addressing AI-driven capacity demands with compact, industry-standard form factors and robust thermal management.

OSFP Connector System

SFP and SFP+ Connector System

Supporting 2.5 to 10 Gbps data rates for Gigabit Ethernet and Fibre Channel applications, Molex’s SFP+ and SFP products ensure industry-wide compatibility.
SFP and SFP+ Connector System

SFP-DD (56G PAM-4) Connector System

SFP-DD Module and Cage/Connector System delivers a 2-lane electrical interface, complementing QSFP-DD top-of-the-rack interfaces, and addresses issues caused by underpopulated lanes in file server interconnects. Transmits 28G NRZ and 56G PAM-4, up to 50 or 100 Gbps aggregate. Backwards compatible with SFP.
Image

CDFP Connector System

Offering the highest port and bandwidth density of any pluggable form factor available, the CDFP Connector System delivers up to 64Gbps PAM-4 (256Gbps per 16x connector) with superior signal integrity performance. It is ideal for PCIe Gen 3, Gen 4, Gen 5 and Gen 6 applications and is upgradeable to PCIe Gen 7.

CDFP Connector System

Internal Cables


BiPass Cable Technology

Low-insertion-loss copper Twinax cables provide an efficient and reliable alternative to PCBs for implementing 224, 112 and 56Gbps PAM-4 protocols. These cables offer exceptional design flexibility and customization, delivering tailored solutions that meet customers’ specific goals and needs.

BiPass Cable with 1x2 OSFP-CX2-DS 32DP.

External Cables


AirBorn FOCuS Rugged Active Optical Cables (AOC)

Integrating a space-rated optical transceiver and environmentally sealed cables, AirBorn FOCuS AOCs are optimized for mission-critical reliability in harsh aerospace and defense environments. These cables deliver up to 14Gbps per lane (50Gbps aggregate) with superior EMI protection and a common pinout that enhances flexibility.

One AirBorn FOCuS active optical cable pair.

Active Electrical Cables

Enabling AI-driven data center upgrades by supporting speeds up to 224G PAM-4, Active Electrical Cables provide design versatility and cost efficiency. These high-speed pluggable I/O cables extend the reach of copper cables while ensuring exceptional signal quality and thermal management.

OSFP Cable Assembly

Direct Attach Cable (DAC) Assemblies

High-speed I/O passive cable assemblies that can deliver data rates as high as 400 Gbps with a variety of lengths or customized options for greater design flexibility.
Direct Attach Cable (DAC) Assemblies

Active Optical Cables (AOC)

Molex Active Optical Cables (AOCs) achieve high data rates over long reaches, using a fraction of the power of other brands while providing streamlined installation for high-performance computing and storage applications
Active-Optical-Cables-(AOC)

High-Speed I/O Products by Data Rate and Protocol (Per Lane)