Skip to main content
Molex RF cables and connectors.

RF Cables and Connectors

As a one-stop shop for high-performance connectivity, Molex offers an extensive portfolio of RF cables and connectors ideal for high-frequency, space-constrained and harsh-environment applications. Broad RF expertise, flexible options for complex systems and a wide selection of connector types that enable simplified, one-supplier sourcing help accelerate deployments and ensure long-term reliability.

RF Cables


Cardinal High-Frequency RF Cables

Designed for high performance and optimal signal integrity, D-Sub Signal Contacts offer versatile configurations, including machined pin and socket types, as well as termination options like solder pot, crimp, straight or right-angled PCB, making them ideal for use in telecommunications, data communications and industrial automation applications.

Molex Cardinal High-Frequency RF Cables and cable assemblies.

High-Performance RF Coaxial Cables

High-Performance RF Coaxial Cables from Molex deliver stable RF signal transmission, low passive intermodulation (PIM), flexible configurations and high-frequency options that support wireless, telecom and industrial connectivity. A broad selection of RF coaxial cable and connector options meet demanding, high-reliability design requirements for a variety of next-generation applications.

Molex Mega-Fit ColorLock receptacle housings.

RF Jumper Cables

Ideal for compact, high-frequency wireless and telecom applications, RF Jumper Cables from Molex are built for demanding environments and long-term resilience. The corrugated, shielded design mitigates PIM and improves signal integrity while maintaining flexibility, simplifying routing and installation in complex systems.

Impulse Connectors

Fiber-to-the-Tower Hybrid Cables

Hybrid trunk cables and fiber-to-the-tower cables support 5G network expansion by simplifying and accelerating tower deployments. These cables integrate power and high-performance fiber connections into a single cable, improving network performance and enhancing reliability in the harsh conditions atop the tower.

Molex Mega-Fit ColorLock receptacle housings.

RF Cable Assembly Builder

Custom RF cable assemblies from Molex offer assemblies with a wide variety of connectors, cable types and length options. The online cable assembly builder enables fast design, easy cable configuration and rapid quotes, providing individualized cable assemblies that simplify the selection process and deliver solutions to a variety of application-specific requirements.

Molex RF Cables

RF Connectors


High-Frequency RF Connectors

Versatile, robust and easy to install, High-Frequency RF Connectors from Molex support exceptional signal integrity and high-precision connectivity for demanding RF applications such as wireless, telecom and test-and-measurement systems. A broad portfolio of connector and adapter options, with multiple interfaces and configurations, streamlines sourcing and integration.

Impulse Connectors

Multi-Port RF Connectors

Multi-Port RF Connectors consolidate up to eight RF lines into a single, robust interface that reduces board space and connection points in high-density systems. These compact connectors simplify system design, reduce failure rates and accelerate assembly in telecom, wireless and test applications.

Molex Mega-Fit ColorLock receptacle housings.

EMI-Filtered D-Sub Connectors

High-performance and high-density systems in aerospace, defense and industrial applications require connections that ensure reliable signal integrity by mitigating electromagnetic interference (EMI). EMI-Filtered D-Sub Connectors from Molex use integrated filtering to optimize performance in noisy applications and reduce the need for external filtering.

Impulse Connectors

MMCX Connectors

Microminiature MMCX Connectors enable reliable RF signal and power-over-coax connectivity in compact and space-constrained applications such as wireless and antenna systems in telecom and consumer electronics. The secure, snap-on mating interface and full-locking mechanism improve durability, while multiple options for cable and PCB connections streamline design work.

Molex Mega-Fit ColorLock receptacle housings.

SMPS Connectors

Combining high-frequency performance up to 65 GHz with a compact, subminiature interface, SMPS Connectors enable dense board-to-board connections in wireless, 5G/6G, telecom and test-system applications. Blind-mate push-on coupling makes assembly easier, while low VSWR and insertion loss ensure reliable signal integrity in demanding designs.

Impulse Connectors

Circular EMI Filter Connectors

Rugged and compact Circular EMI Filter Connectors from Molex integrate sophisticated filtering directly into the connector, saving space and replacing multiple discrete filters in space-constrained devices subject to harsh conditions. These connectors reduce and block EMI and electrical noise, supporting reliable signal performance and regulatory compliance.

Molex Mega-Fit ColorLock receptacle housings.

RF Connectors by Series

Molex offers a broad portfolio of RF interconnect solutions, from robust DIN connectors to ultra-microminiature sizes and with available high-frequency options. Quickly and easily compare available RF interfaces by size and band to find the right connector solution for a variety of application needs.

Collection of Molex RF connectors.