| Voltage | Current | Wire Gauge | Circuits |
|---|---|---|---|
| Up to 600V | 10.0 to 50.0A | 18 to 8 AWG (0.75 to 10.00mm² nominal) | 2 to 12 |
Features and Benefits
Molex barrier strips are available in three main categories: dual-barrier, tri-barrier, and double-row. Each category of barrier strip is offered in several industry standard pitch (or centerline) spacings, allowing for a selection of choice for high-density circuit count to high-current applications.
Their compact footprints and modular constructions allow for exact circuit counts to maximize space efficiency. Robust materials such as high-performance polymers and corrosion-resistant hardware ensure reliability under load. Versatile termination and mounting styles (panel, DIN rail and PCB) simplify inventory and speed up production.
All versions feature easy-to-access captive clamping screws for ideal job-site termination of bare copper wire. This is possible in combinations of different wire sizes and without severing thinly stranded wire. Other features include nickel-plated screws for superior resistance to corrosion and high-quality tin-plated terminals for optimal electrical performance and reliability.
Applications by Industry
Portable power supplies
Test equipment
Power distribution equipment
Power supplies
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are barrier strips and what do they do?
Molex barrier strips are compact, modular barrier terminal blocks that provide secure, serviceable power and signal terminations for PCB and wire-to-wire panel applications.
What current and voltage ratings are available?
Ratings vary by SKU. Select a connector with a rated current and voltage equal to or higher than your operating requirements. See the product datasheet or general market sales drawing for specific values.
What AWG/conductor sizes are supported?
Multiple terminal sizes cover a broad wire-gauge range; check the datasheet for the specific AWG ranges and preterminal conductor limits for each part number.
Can I use stranded, tinned wire and ferrules?
Yes, many variants are ferrule-friendly and accept stranded/tinned conductors. Use ferrules where recommended to improve reliability.
What terminal types and mounting styles are available?
Terminal types include captive clamping screws. Mounting options include PCB type and wire-to-wire panel versions.
Are screws truly captive for safer servicing?
Yes, the captive clamping screws are designed to trap solid or stranded wire to the screw. This provides a fast and easy wire termination process.
Is the product suitable for harsh environments with high vibration and humidity changes?
Yes, barrier strips are designed to be rugged. The screws are nickel-plated and terminals are 100% tin-plated for ideal resistance to corrosive environments. The clamping screws, when torqued to their prescribed value, offer strong resistance in applications of high vibration.