| Frequencies | Data Characterization Rate | Port Configuration | Cable Connectors |
|---|---|---|---|
| DC to 145 GHz | Up to 448Gbps | Single-row 1x4 or 1x8; dual-row 2x8 | 1.85, 1.0, 0.8mm coaxial |
Features and Benefits
The development of higher-frequency mmWave systems such as 5G/6G, quantum computing and high-speed datacom networks has led to a need for high-precision testing at elevated frequency ranges. Manufacturers require advanced testing connections that support repeated mating/un-mating cycles, optimize evaluation board space and maintain consistent signal integrity at high frequencies.
Precision multi-port coaxial cable assemblies can accelerate testing operations by consolidating several lines into a single, compact connector. Using high-performance RF connectors and compression-mounted PCB attachment enables repeatable and scalable test solutions. This reduces the total cost of ownership by minimizing installation and rework time, enabling use across multiple systems and devices, and simplifying upgrades.
Cardinal Multi-Port High-Frequency Coaxial Assemblies deliver high precision and minimal signal loss at mmWave frequencies up to 145 GHz. These assemblies offer data characterization rates up to 448Gbps, supporting precision testing of complex next-generation devices and systems. Compression PCB mounting, high-density connections and durable construction rated at 500+ mating cycles help economize PCB space, accelerate testing work, minimize downtime and improve adaptability.
Documents and Resources
Applications by Industry
High-frequency communications
Satellite communications
Radar system validation equipment
High-frequency communications
Satellite communications
Imaging
Patient Monitors
High-frequency cabling
Hyperscale computing architectures
Quantum computing architectures
5G and 6G networks
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Cardinal Multi-Port High-Frequency Coaxial Assemblies?
Cardinal Multi-Port High-Frequency Coaxial Assemblies are solderless, modular cable solutions that support frequencies up to 145 GHz with superior signal integrity for precise, high-density testing applications.
How do Cardinal Multi-Port High-Frequency Coaxial Assemblies create value for manufacturers?
Offering high-precision performance up to 145 GHz supports next-generation applications, enabling upgrades. Consolidating multiple RF connectors into a single housing decreases the time needed for mating/unmating, reducing testing time and labor costs. The high-density PCB interface minimizes board real estate, allowing smaller evaluation boards and reducing costs. Compression mounting to the board makes installation and changeovers easier and faster, minimizing downtime and rework while improving test program versatility and scalability.
What cable lengths are available with Cardinal multi-port assemblies?
Cardinal multi-port assemblies are available standard with 6, 12, 24 or 36″ (152, 305, 610 or 914mm) coaxial cables. Other cable lengths are also available as custom solutions.
How do solderless assemblies benefit my test setup compared to traditional soldered connections?
Solderless assemblies reduce setup time, allow for easy reconfiguration, eliminate rework during adjustments and maintain consistent performance, making them ideal for dynamic testing environments.