Using a mix of connectors and adapter stacks from one setup to the next can obscure actual device under test (DUT) behavior, amplifying signal discontinuities at 67, 110 and 145 GHz. Multi-port validation adds another layer of complexity as crowded benches, larger PCB footprints and lane-to-lane mismatch make 224G and 448G workflows harder to scale cleanly.
Improving repeatability starts with standardizing precision coaxial interfaces by frequency band and measurement requirements, then establishing more mechanically stable DUT and fixture connections. Simplifying the measurement chain through intentional transitions and fewer unnecessary adapters also helps maintain signal behavior.
Scalable Molex solutions for RF benchtop test equipment, including Cardinal Multi-Port High-Frequency Coaxial Assemblies, offer solderless compression PCB interfaces and multi-port testing phase-matched at ±1ps up to 145 GHz. Beyond improved lane correlation and faster changeovers, the Molex portfolio for bench standardization reduces stack-up sensitivity and protects instrument ports over the span of more than 500 mating cycles, preserving performance headroom as programs evolve.