Overview
Addressing the challenge of powering mobile devices in vehicles without the hassle of cables, Molex offers custom solutions for a seamless and stylish in-car experience. Millions of vehicles on the road today use Molex wireless chargers that deliver fast, safe and convenient charging and enable smartphones to take over traditional car key functions.
Elevate driver comfort, stay ahead of market demands and embrace the future of automotive connectivity with Molex’s innovative wireless charging technology.
Challenges:
- Chargers need to power a diverse array of smartphone models and battery configurations
- Meeting stringent electromagnetic compatibility (EMC) requirements while conforming to the vehicle interior design poses a significant hurdle
- Enhancing energy efficiency in wireless charging throughout a range of extreme temperatures is crucial for optimal performance
Solutions:
- Molex wireless charging delivers frequency precision, operating seamlessly between 105 kHz and 205 kHz and ensuring optimal magnetic field generation for more efficient energy transfer
- Dual-coil dynamics ensure synergy between transmitter and receiver, generating a constant output voltage to smoothly and efficiently charge devices
- Antenna couplings support 5G connectivity to help enable over-the-air (OTA) updates, vehicle function integration and personalization
Benefits:
- Leveraging the widely adopted Qi communication protocol, Molex wireless chargers deliver compatibility with major smartphone brands
- Innovative Molex wireless charging technology features up to 62% efficiency, surpassing industry standards, and integrates Near-Field Communication (NFC)
- Molex has integrated custom-designed wireless chargers into millions of vehicles, partnering with industry leaders and demonstrating an ability to solve complex challenges
Features and Benefits
| Wireless Charging | Near-Field Communication (NFC) | Active Cooling |
|
|
|
| Antenna Coupling | Software Updates |
|
|