Features and Benefits
Industrial and automotive customers need busbar current sensors with a reduced size and weight to make it easier to incorporate the device into miniaturized designs. Percept Current Sensors are more compact than competing products, improving design flexibility and enabling more efficient use of space in a variety of applications.
A high degree of accuracy is critical in many high-performance applications. Factory-calibrated Percept Current Sensors are extremely accurate to within +/- 2%, or within 0.5% for some products, making them ideal for sensitive electronics requiring consistent and accurate results.
Manufacturers want current sensors that are easy to install and that minimize assembly errors and downtime. The vertical-insertion design of Percept Current Sensors improves manufacturability and simplifies assembly, supporting automated manufacturing while avoiding the specific and demanding assembly requirements.
Featured Videos
Applications by Industry
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What options are available for Percept Current Sensors?
Percept Current Sensors are available in two separate product lines, depending on the intended application:
- Industrial grade: Current sensors available with the busbar as a standard, pre-calibrated package suitable for use in a variety of industrial, commercial and electric power applications.
- Automotive grade: Current sensors available as components ready for drop-in installation into automotive busbars, validated for use in harsh automotive environments across a wide temperature range.
A variety of standard solutions are available to meet various current range and functionality requirements. Custom solutions are also available for certain applications; contact Molex for more information.
What environmental advantages do Percept Current Sensors have?
This product uses an additive manufacturing process with no chemicals and 99% less water consumption than alternative processes, such as those utilized in making printed circuit boards.